(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

See-Through Color Container - Skelcon Partition Plate (TSK-910SL)

See-Through Color Container - Skelcon Partition Plate (TSK-910SL)

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSK-910LH
TSK-910LL
TSK-910SH
TSK-910SL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
Type Trusco Code Mass
(g)
Amount Of Content

฿ 211.00

BOX TYPE CONTAINERS 1 Pack(s)

3 Pieces Per Package

Available Same day 306 80 Longitudinal side 363-9371 20.4 1 Bag (3 Sheets)

฿ 191.00

BOX TYPE CONTAINERS 1 Pack(s)

3 Pieces Per Package

Available Same day 306 50 Longitudinal side 363-9398 13.0 1 Bag (3 Sheets)

฿ 303.00

BOX TYPE CONTAINERS 1 Pack(s)

5 Pieces Per Package

Available Same day 231 80 Short end 363-9380 15.7 1 Bag (5 Sheets)

฿ 267.00

BOX TYPE CONTAINERS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 231 50 Short end 363-9401 10.0 1 Bag (5 Sheets)

Basic Specifications

Product Description

Partitions with excellent water resistance and cushioning properties that make them handy and easy to handle.
[Features]
· A sheet material made of 3x extrusion foam molded polypropylene.
· Lightweight, good water resistance, soft to the touch.
· Shock-absorbing properties and moderate impact resistance.
· Excellent chemical resistance and heat resistance allow it to be used in various fields.
· Shallow type and deep type are available, making it ideal for parts management.
[Applications]
· Ideal for managing small parts.

Part Number
TSK-910LH
TSK-910LL
TSK-910SH
TSK-910SL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
Type Trusco Code Mass
(g)
Amount Of Content

฿ 211.00

BOX TYPE CONTAINERS 1 Pack(s)

3 Pieces Per Package

Available Same day 306 80 Longitudinal side 363-9371 20.4 1 Bag (3 Sheets)

฿ 191.00

BOX TYPE CONTAINERS 1 Pack(s)

3 Pieces Per Package

Available Same day 306 50 Longitudinal side 363-9398 13.0 1 Bag (3 Sheets)

฿ 303.00

BOX TYPE CONTAINERS 1 Pack(s)

5 Pieces Per Package

Available Same day 231 80 Short end 363-9380 15.7 1 Bag (5 Sheets)

฿ 267.00

BOX TYPE CONTAINERS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 231 50 Short end 363-9401 10.0 1 Bag (5 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a skeleton color whose contents can be seen even when stacked.

Specification

●Color:Blue
●Compatible Container:TSK-910
●Capacity: 9L

Materials

●Polypropylene(PP)