(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

S type container (Capacity 22 to 180 L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 1,372.01 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
S-22-B
S-24-B
S-27-B
S-36-2-B
S-54-2-B
S-72-B
S-100-B
S-100C
S-200-B SALE
S-200C SALE
S-200CS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Type Details Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Caster Diam.
(mm)
Compatible Card Holders JAN Code Trusco Code Effective inside dimension (mm) height Effective inside dimension (mm) depth Effective inside dimension (mm) width Weight (g) Mass
(g)
Amount Of Content

฿ 1,372.01

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 502 387 145 22 - 460 345 127 - A85 - 405-3028 - - - - 1360 1 pc.

฿ 1,880.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 420 290 248 24 - 370 250 233 - A85 - 501-2180 - - - - 1500 1 pc.

฿ 1,716.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 502 387 175 27 - 466 351 154 - A85 - 405-3036 - - - - 1630 1 pc.

฿ 2,287.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 486 336 273 36 - 439 289 258 - A85 - 501-2201 - - - - 1850 1 pc.

฿ 2,885.42

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 552 400 309 54 - 502 350 284 - A85 - 501-2228 - - - - 2600 1 pc.

฿ 4,269.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 611 421 348 72 - 558 368 326 - A85 - 501-2244 - - - - 3370 1 pc.

฿ 5,922.83

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 700 500 410 100 - 626 426 365 - A85 - 501-2287 - - - - 5300 1 pc.

฿ 10,564.00

BOX TYPE CONTAINERS 1 Piece(s) 90 Day(s) 700 500 480 100 - 626 426 365 65mm A85 - 240-2211 - - - - 8300 1 pc.

฿ 16,076.00

฿ 14,788.31

BOX TYPE CONTAINERS 1 Piece(s) 40 Day(s) 820 595 515 200 - 741 516 490 - A85 - 240-2220 - - - - 9970 1 pc.

฿ 31,877.00

฿ 29,326.84

BOX TYPE CONTAINERS 1 Piece(s) 40 Day(s) 820 595 685 200 - 741 516 490 125mm A85 - 240-2238 - - - - 21970 1 pc.

฿ 31,879.00

฿ 29,328.68

BOX TYPE CONTAINERS 1 Piece(s) 35 Day(s) 820 595 685 180 With caster bottom plug - - - 125mm - 4901860097703 836-2561 36 513 713 22170 - 1 pc.

Basic Specifications

Product Description

[Features]
·It is used in a variety of situations, from industrial use to food and medicine.
·The S-type container can be stacked with the lid on.

Part Number
S-22-B
S-24-B
S-27-B
S-36-2-B
S-54-2-B
S-72-B
S-100-B
S-100C
S-200-B SALE
S-200C SALE
S-200CS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Type Details Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Caster Diam.
(mm)
Compatible Card Holders JAN Code Trusco Code Effective inside dimension (mm) height Effective inside dimension (mm) depth Effective inside dimension (mm) width Weight (g) Mass
(g)
Amount Of Content

฿ 1,372.01

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 502 387 145 22 - 460 345 127 - A85 - 405-3028 - - - - 1360 1 pc.

฿ 1,880.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 420 290 248 24 - 370 250 233 - A85 - 501-2180 - - - - 1500 1 pc.

฿ 1,716.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 502 387 175 27 - 466 351 154 - A85 - 405-3036 - - - - 1630 1 pc.

฿ 2,287.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 486 336 273 36 - 439 289 258 - A85 - 501-2201 - - - - 1850 1 pc.

฿ 2,885.42

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 552 400 309 54 - 502 350 284 - A85 - 501-2228 - - - - 2600 1 pc.

฿ 4,269.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 611 421 348 72 - 558 368 326 - A85 - 501-2244 - - - - 3370 1 pc.

฿ 5,922.83

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 700 500 410 100 - 626 426 365 - A85 - 501-2287 - - - - 5300 1 pc.

฿ 10,564.00

BOX TYPE CONTAINERS 1 Piece(s) 90 Day(s) 700 500 480 100 - 626 426 365 65mm A85 - 240-2211 - - - - 8300 1 pc.

฿ 16,076.00

฿ 14,788.31

BOX TYPE CONTAINERS 1 Piece(s) 40 Day(s) 820 595 515 200 - 741 516 490 - A85 - 240-2220 - - - - 9970 1 pc.

฿ 31,877.00

฿ 29,326.84

BOX TYPE CONTAINERS 1 Piece(s) 40 Day(s) 820 595 685 200 - 741 516 490 125mm A85 - 240-2238 - - - - 21970 1 pc.

฿ 31,879.00

฿ 29,328.68

BOX TYPE CONTAINERS 1 Piece(s) 35 Day(s) 820 595 685 180 With caster bottom plug - - - 125mm - 4901860097703 836-2561 36 513 713 22170 - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1