(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

A Type Container (A-90-B)

A Type Container (A-90-B)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
A-54-B
A-54BH-B
A-90-B
A-90F-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Material (Main Body) Other Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Compatibility Container Compatible Lid (Sold Separately) JAN Code Trusco Code Effective inside dimension (mm) height Effective inside dimension (mm) depth Effective inside dimension (mm) width Weight (g) Mass
(g)
Amount Of Content

฿ 2,756.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 582 420 305 54 Polypropylene (PP) - - - - - 4901860279024 836-2562 297 324 474 1940.0 - -

฿ 3,616.00

BOX TYPE CONTAINERS 1 Piece(s) 14 Day(s) 582 420 305 54 Polypropylene (PP) - - - - - 4901860097697 836-2563 262 324 474 1860.0 - -

฿ 4,421.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 676 500 377 90 Polyethylene (PE) - 574 370 363 - - - 501-2261 - - - - 3150 1 pc.

฿ 1,551.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 695 525 43 - Polypropylene (PP) Option - - - A-90 - - 501-2279 - - - - 1000 1 pc.

Basic Specifications

Product Description

A box-type container.
[Features]
・ Space can be saved by stacking when empty box
[Applications]
・ Ideal for storing and transporting various products

Part Number
A-54-B
A-54BH-B
A-90-B
A-90F-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Material (Main Body) Other Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Compatibility Container Compatible Lid (Sold Separately) JAN Code Trusco Code Effective inside dimension (mm) height Effective inside dimension (mm) depth Effective inside dimension (mm) width Weight (g) Mass
(g)
Amount Of Content

฿ 2,756.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 582 420 305 54 Polypropylene (PP) - - - - - 4901860279024 836-2562 297 324 474 1940.0 - -

฿ 3,616.00

BOX TYPE CONTAINERS 1 Piece(s) 14 Day(s) 582 420 305 54 Polypropylene (PP) - - - - - 4901860097697 836-2563 262 324 474 1860.0 - -

฿ 4,421.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 676 500 377 90 Polyethylene (PE) - 574 370 363 - - - 501-2261 - - - - 3150 1 pc.

฿ 1,551.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 695 525 43 - Polypropylene (PP) Option - - - A-90 - - 501-2279 - - - - 1000 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1