(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PZ Type Container (Shallow) (PZ-0004-B)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PZ41SKB-TMB
PZ41TM-TM
PZ52SKB-TMB
PZ52TM-TM
PZ63SKB-TMB
PZ63TM-TM
PZ85SKB-TMB
PZ85TM-TM
PZ-0004-B
PZ-0005-B
PZ-0006-B
PZ-0008-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Color Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Detailed Color Trusco Code Mass
(g)
Amount Of Content

฿ 409.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 300 210 42 2 Blue 280 190 34 Transparent Blue 341-9835 210 1 pc.

฿ 390.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 300 210 42 2 White 280 190 34 Transparency 387-0707 210 1 pc.

฿ 367.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 300 210 29 1.5 Blue 280 190 21 Transparent Blue 341-9843 185 1 pc.

฿ 367.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 300 210 29 1.5 White 280 190 21 Transparency 387-0715 185 1 pc.

฿ 311.00

BOX TYPE CONTAINERS 1 Piece(s) 14 Day(s) 300 210 22.5 1.0 Blue 280 190 15 Transparent Blue 341-9851 170 1 pc.

฿ 329.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 300 210 22.5 1.0 White 280 190 15 Transparency 387-0723 170 1 pc.

฿ 187.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 210 150 22.5 0.5 Blue 191 131 15 Transparent Blue 341-9860 100 1 pc.

฿ 187.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 210 150 22.5 0.5 White 191 131 15 Transparency 387-0731 100 1 pc.

฿ 386.00

BOX TYPE CONTAINERS 1 Piece(s) Same day 300 210 42 2 Blue 280 190 34 Blue 501-2503 210 1 pc.

฿ 345.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 300 210 29 1.5 Blue 280 190 21 Blue 501-2511 185 1 pc.

฿ 408.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 300 210 22.5 1.0 Blue 280 190 15 Blue 501-2520 170 1 pc.

฿ 247.00

BOX TYPE CONTAINERS 1 Piece(s) Same day 210 150 22.5 0.5 Blue 191 131 15 Blue 501-2350 100 1 pc.

Basic Specifications

Product Description

Stacking box type container.
[Features]
· Stacking type, making 2 stack storage possible with PZ-0001 and PZ-0003.
· Material/finish: Polypropylene (PP).

Part Number
PZ41SKB-TMB
PZ41TM-TM
PZ52SKB-TMB
PZ52TM-TM
PZ63SKB-TMB
PZ63TM-TM
PZ85SKB-TMB
PZ85TM-TM
PZ-0004-B
PZ-0005-B
PZ-0006-B
PZ-0008-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Color Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Detailed Color Trusco Code Mass
(g)
Amount Of Content

฿ 409.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 300 210 42 2 Blue 280 190 34 Transparent Blue 341-9835 210 1 pc.

฿ 390.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 300 210 42 2 White 280 190 34 Transparency 387-0707 210 1 pc.

฿ 367.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 300 210 29 1.5 Blue 280 190 21 Transparent Blue 341-9843 185 1 pc.

฿ 367.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 300 210 29 1.5 White 280 190 21 Transparency 387-0715 185 1 pc.

฿ 311.00

BOX TYPE CONTAINERS 1 Piece(s) 14 Day(s) 300 210 22.5 1.0 Blue 280 190 15 Transparent Blue 341-9851 170 1 pc.

฿ 329.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 300 210 22.5 1.0 White 280 190 15 Transparency 387-0723 170 1 pc.

฿ 187.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 210 150 22.5 0.5 Blue 191 131 15 Transparent Blue 341-9860 100 1 pc.

฿ 187.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 210 150 22.5 0.5 White 191 131 15 Transparency 387-0731 100 1 pc.

฿ 386.00

BOX TYPE CONTAINERS 1 Piece(s) Same day 300 210 42 2 Blue 280 190 34 Blue 501-2503 210 1 pc.

฿ 345.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 300 210 29 1.5 Blue 280 190 21 Blue 501-2511 185 1 pc.

฿ 408.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 300 210 22.5 1.0 Blue 280 190 15 Blue 501-2520 170 1 pc.

฿ 247.00

BOX TYPE CONTAINERS 1 Piece(s) Same day 210 150 22.5 0.5 Blue 191 131 15 Blue 501-2350 100 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●SPQ(piece):30

Materials

●Polypropylene(PP)