(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PZ1ASKB-TMB |
PZ1ATM-TM |
PZ2BSKB-TMB |
PZ2BTM-TM |
PZ3CTM-TM |
PZ-0001-B |
PZ-0002-B |
PZ-0003-B |
PZ-1001-F-B |
PZ-1002-F-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Shape Width (mm) |
External Shape Depth (mm) |
External Height (mm) |
Capacity (L) |
Color | Other | Usable Inner Dimensions: Frontage (mm) |
Usable Inner Dimensions: Depth (mm) |
Usable Inner Dimensions: Height (mm) |
Compatible Card Holders | Compatibility Container | Detailed Color | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,093.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 12 Day(s) | 510 | 350 | 200 | 27 | Blue | - | 458 | 306 | 180 | PZ-4001 | - | Transparent Blue | 387-0642 | 1750 | 1 pc. | ||
฿ 2,093.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 510 | 350 | 200 | 27 | White | - | 458 | 306 | 180 | PZ-4001 | - | Transparency | 387-0651 | 1750 | 1 pc. | ||
฿ 892.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 12 Day(s) | 350 | 255 | 100 | 6 | Blue | - | 306 | 214 | 86 | PZ-4001 | - | Transparent Blue | 387-0669 | 630 | 1 pc. | ||
฿ 808.38 |
BOX TYPE CONTAINERS | 1 Piece(s) | 5 Day(s) | 350 | 255 | 100 | 6 | White | - | 306 | 214 | 86 | PZ-4001 | - | Transparency | 387-0677 | 630 | 1 pc. | ||
฿ 1,647.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 510 | 350 | 130 | 17 | White | - | 458 | 306 | 111 | PZ-4001 | - | Transparency | 387-0693 | 1300 | 1 pc. | ||
฿ 2,098.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 510 | 350 | 200 | 27 | Blue | - | 458 | 306 | 180 | PZ-4001 | - | Blue | 501-2139 | 1750 | 1 pc. | ||
฿ 767.26 |
BOX TYPE CONTAINERS | 1 Piece(s) | 5 Day(s) | 350 | 255 | 100 | 6 | Blue | - | 306 | 214 | 86 | PZ-4001 | - | Blue | 501-2147 | 630 | 1 pc. | ||
฿ 1,647.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 510 | 350 | 130 | 17 | Blue | - | 458 | 306 | 111 | PZ-4001 | - | Blue | 501-2155 | 1300 | 1 pc. | ||
฿ 914.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 518 | 358 | 33.5 | - | Blue | Option | - | - | - | - | PZ-0001,PZ-0003 | - | 334-9501 | 560 | 1 pc. | ||
฿ 299.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 357 | 262 | 24 | - | Blue | Option | - | - | - | - | PZ-0002 | - | 423-9881 | 220 | 1 pc. |
Stacking box type container.
[Features]
· Stacking type.
· Precise loading is possible for 1,100 square pallets.
[Applications]
· Optimal for various types storage and transport.
* This product includes only the main body. Lids must be purchased separately.
Part Number |
---|
PZ1ASKB-TMB |
PZ1ATM-TM |
PZ2BSKB-TMB |
PZ2BTM-TM |
PZ3CTM-TM |
PZ-0001-B |
PZ-0002-B |
PZ-0003-B |
PZ-1001-F-B |
PZ-1002-F-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Shape Width (mm) |
External Shape Depth (mm) |
External Height (mm) |
Capacity (L) |
Color | Other | Usable Inner Dimensions: Frontage (mm) |
Usable Inner Dimensions: Depth (mm) |
Usable Inner Dimensions: Height (mm) |
Compatible Card Holders | Compatibility Container | Detailed Color | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,093.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 12 Day(s) | 510 | 350 | 200 | 27 | Blue | - | 458 | 306 | 180 | PZ-4001 | - | Transparent Blue | 387-0642 | 1750 | 1 pc. | ||
฿ 2,093.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 510 | 350 | 200 | 27 | White | - | 458 | 306 | 180 | PZ-4001 | - | Transparency | 387-0651 | 1750 | 1 pc. | ||
฿ 892.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 12 Day(s) | 350 | 255 | 100 | 6 | Blue | - | 306 | 214 | 86 | PZ-4001 | - | Transparent Blue | 387-0669 | 630 | 1 pc. | ||
฿ 808.38 |
BOX TYPE CONTAINERS | 1 Piece(s) | 5 Day(s) | 350 | 255 | 100 | 6 | White | - | 306 | 214 | 86 | PZ-4001 | - | Transparency | 387-0677 | 630 | 1 pc. | ||
฿ 1,647.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 510 | 350 | 130 | 17 | White | - | 458 | 306 | 111 | PZ-4001 | - | Transparency | 387-0693 | 1300 | 1 pc. | ||
฿ 2,098.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 510 | 350 | 200 | 27 | Blue | - | 458 | 306 | 180 | PZ-4001 | - | Blue | 501-2139 | 1750 | 1 pc. | ||
฿ 767.26 |
BOX TYPE CONTAINERS | 1 Piece(s) | 5 Day(s) | 350 | 255 | 100 | 6 | Blue | - | 306 | 214 | 86 | PZ-4001 | - | Blue | 501-2147 | 630 | 1 pc. | ||
฿ 1,647.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 510 | 350 | 130 | 17 | Blue | - | 458 | 306 | 111 | PZ-4001 | - | Blue | 501-2155 | 1300 | 1 pc. | ||
฿ 914.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 518 | 358 | 33.5 | - | Blue | Option | - | - | - | - | PZ-0001,PZ-0003 | - | 334-9501 | 560 | 1 pc. | ||
฿ 299.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 357 | 262 | 24 | - | Blue | Option | - | - | - | - | PZ-0002 | - | 423-9881 | 220 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?