(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRW Type Container (Compatible with Automated Storage) (TRW-44)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TRW-34
TRW-42
TRW-44
TRW-54
TRW-77
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,911.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 590 390 200 34 533 341 175 405-3117 2390 1 pc.

฿ 3,915.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 640 440 200 42 583 391 173 405-3125 3150 1 pc.

฿ 3,411.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 590 390 250 44 533 341 225 405-3133 2750 1 pc.

฿ 3,196.12

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 590 390 300 54 531 339 275 405-3141 3200 1 pc.

฿ 5,186.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 640 440 350 77 581 389 323 405-3150 4150 1 pc.

Basic Specifications

  • Color
    Blue
  • Product Type
    Box Type Container
  • Material (Main Body)
    Polypropylene (PP)
  • Compatible Card Holders
    TR-65
  • Features
    50 kg load capacity, less distortion, smoothly movable with conveyor guide shapes on the bottom. Optimal for automated warehouses.
  • Amount Of Content
    1 pc.

Product Description

[Features]
·With a load capacity of 50 kg, deformation is minimal, and the shape of the conveyor guides on the bottom and sides enables smooth movement.
·Ideal for automated warehouses.
・ Stacking type
·Also fits TRW44 and 54 with different heights.
·Automated warehouse compatible (Reinforced bottom type)
·50 kg load capacity
·The bottom deflection is small, and the side taper-less structure dramatically reduces malfunctions such as pushing up on the conveyor.

Part Number
TRW-34
TRW-42
TRW-44
TRW-54
TRW-77
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,911.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 590 390 200 34 533 341 175 405-3117 2390 1 pc.

฿ 3,915.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 640 440 200 42 583 391 173 405-3125 3150 1 pc.

฿ 3,411.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 590 390 250 44 533 341 225 405-3133 2750 1 pc.

฿ 3,196.12

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 590 390 300 54 531 339 275 405-3141 3200 1 pc.

฿ 5,186.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 640 440 350 77 581 389 323 405-3150 4150 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1