(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TS Type Container Lid, Green/Gray/Yellow

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,011.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TS-02F-GN
TS-02F-GY
TS-02F-Y
TS-F-GN
TS-F-GY
TS-F-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Color Compatibility Container Trusco Code Mass
(g)
Amount Of Content

฿ 1,011.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 630 388 32 Green TS-22・33・40 405-3176 700 1 pc.

฿ 1,011.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 630 388 32 Gray TS-22・33・40 405-3184 700 1 pc.

฿ 1,011.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 630 388 32 Yellow TS-22・33・40 405-3192 700 1 pc.

฿ 1,069.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 606 404 31 Green TS-18・28・36 405-3354 710 1 pc.

฿ 1,069.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 606 404 31 Gray TS-18・28・36 501-2996 710 1 pc.

฿ 1,069.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 606 404 31 Yellow TS-18・28・36 405-3362 710 1 pc.

Basic Specifications

Product Description

[Features]
· A lid for TS-type containers.

Part Number
TS-02F-GN
TS-02F-GY
TS-02F-Y
TS-F-GN
TS-F-GY
TS-F-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Color Compatibility Container Trusco Code Mass
(g)
Amount Of Content

฿ 1,011.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 630 388 32 Green TS-22・33・40 405-3176 700 1 pc.

฿ 1,011.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 630 388 32 Gray TS-22・33・40 405-3184 700 1 pc.

฿ 1,011.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 630 388 32 Yellow TS-22・33・40 405-3192 700 1 pc.

฿ 1,069.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 606 404 31 Green TS-18・28・36 405-3354 710 1 pc.

฿ 1,069.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 606 404 31 Gray TS-18・28・36 501-2996 710 1 pc.

฿ 1,069.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 606 404 31 Yellow TS-18・28・36 405-3362 710 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1