(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TS type container (TS-23-Y)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TS-15-GY
TS-15-Y
TS-18-GN
TS-18-GY
TS-18-Y
TS-23-GN
TS-23-GY
TS-23-Y
TS-28-GN
TS-28-GY
TS-28-Y
TS-33-GN
TS-33-GY
TS-33-Y
TS-36-GN
TS-36-GY
TS-36-Y
TS-40-GN
TS-40-GY
TS-40-Y
TS-48-GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Color Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Compatible Card Holders Compatible Lid (Sold Separately) JAN Code Trusco Code Effective inside dimension (mm) height Effective inside dimension (mm) depth Effective inside dimension (mm) width Applicable card holder (sold separately) Weight (g) Mass
(g)
Amount Of Content

฿ 1,615.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 570 310 120 15 Gray - - - - 4901860099745 836-2551 106 262 502 A85 1200.0 - 1 pc.

฿ 1,615.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 570 310 120 15 Yellow - - - - 4901860099738 836-2552 106 262 502 A85 1200.0 - 1 pc.

฿ 1,692.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 600 400 106 18 Green 534 334 90 A85 - - 501-2911 - - - - - 1350 1 pc.

฿ 1,692.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 600 400 106 18 Gray 534 334 90 A85 - - 501-2902 - - - - - 1350 1 pc.

฿ 1,475.68

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 600 400 106 18 Yellow 534 334 90 A85 - - 501-2929 - - - - - 1350 1 pc.

฿ 1,782.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 608 370 126 23 Green 556 320 109 A85 - - 405-3231 - - - - - 1390 1 pc.

฿ 1,782.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 608 370 126 23 Gray 556 320 109 A85 - - 405-3249 - - - - - 1390 1 pc.

฿ 1,782.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 608 370 126 23 Yellow 556 320 109 A85 - - 405-3257 - - - - - 1390 1 pc.

฿ 1,986.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 600 400 153 28 Green 534 334 137 A85 - - 501-2945 - - - - - 1540 1 pc.

฿ 1,725.21

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 600 400 153 28 Gray 534 334 137 A85 - - 501-2937 - - - - - 1540 1 pc.

฿ 1,986.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 600 400 153 28 Yellow 534 334 137 A85 - - 501-2953 - - - - - 1540 1 pc.

฿ 2,098.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 628 388 185 33 Green 560 320 170 A85 - - 405-3265 - - - - - 1840 1 pc.

฿ 2,098.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 628 388 185 33 Gray 560 320 170 A85 - - 405-3273 - - - - - 1840 1 pc.

฿ 2,098.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 628 388 185 33 Yellow 560 320 170 A85 - - 405-3281 - - - - - 1840 1 pc.

฿ 2,212.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 598 398 205 36 Green 534 334 188 A85 - - 501-2970 - - - - - 1800 1 pc.

฿ 2,212.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 598 398 205 36 Gray 534 334 188 A85 - - 501-2961 - - - - - 1800 1 pc.

฿ 2,212.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 598 398 205 36 Yellow 534 334 188 A85 - - 501-2988 - - - - - 1800 1 pc.

฿ 2,335.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 628 388 225 40 Green 560 320 190 A85 - - 405-3290 - - - - - 2040 1 pc.

฿ 2,335.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 628 388 225 40 Gray 560 320 190 A85 - - 405-3303 - - - - - 2040 1 pc.

฿ 2,335.00

BOX TYPE CONTAINERS 1 Piece(s) 19 Day(s) 628 388 225 40 Yellow 560 320 190 A85 - - 405-3311 - - - - - 2040 1 pc.

฿ 2,844.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 580 398 250 48 Gray - - - - 4901860099509 836-2554 234 356 530 A85 2260.0 - 1 pc.

Basic Specifications

Product Description

[Features]
·It is a multi-type that is used in various situations from industry to food.

Part Number
TS-15-GY
TS-15-Y
TS-18-GN
TS-18-GY
TS-18-Y
TS-23-GN
TS-23-GY
TS-23-Y
TS-28-GN
TS-28-GY
TS-28-Y
TS-33-GN
TS-33-GY
TS-33-Y
TS-36-GN
TS-36-GY
TS-36-Y
TS-40-GN
TS-40-GY
TS-40-Y
TS-48-GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Color Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Compatible Card Holders Compatible Lid (Sold Separately) JAN Code Trusco Code Effective inside dimension (mm) height Effective inside dimension (mm) depth Effective inside dimension (mm) width Applicable card holder (sold separately) Weight (g) Mass
(g)
Amount Of Content

฿ 1,615.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 570 310 120 15 Gray - - - - 4901860099745 836-2551 106 262 502 A85 1200.0 - 1 pc.

฿ 1,615.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 570 310 120 15 Yellow - - - - 4901860099738 836-2552 106 262 502 A85 1200.0 - 1 pc.

฿ 1,692.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 600 400 106 18 Green 534 334 90 A85 - - 501-2911 - - - - - 1350 1 pc.

฿ 1,692.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 600 400 106 18 Gray 534 334 90 A85 - - 501-2902 - - - - - 1350 1 pc.

฿ 1,475.68

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 600 400 106 18 Yellow 534 334 90 A85 - - 501-2929 - - - - - 1350 1 pc.

฿ 1,782.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 608 370 126 23 Green 556 320 109 A85 - - 405-3231 - - - - - 1390 1 pc.

฿ 1,782.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 608 370 126 23 Gray 556 320 109 A85 - - 405-3249 - - - - - 1390 1 pc.

฿ 1,782.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 608 370 126 23 Yellow 556 320 109 A85 - - 405-3257 - - - - - 1390 1 pc.

฿ 1,986.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 600 400 153 28 Green 534 334 137 A85 - - 501-2945 - - - - - 1540 1 pc.

฿ 1,725.21

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 600 400 153 28 Gray 534 334 137 A85 - - 501-2937 - - - - - 1540 1 pc.

฿ 1,986.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 600 400 153 28 Yellow 534 334 137 A85 - - 501-2953 - - - - - 1540 1 pc.

฿ 2,098.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 628 388 185 33 Green 560 320 170 A85 - - 405-3265 - - - - - 1840 1 pc.

฿ 2,098.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 628 388 185 33 Gray 560 320 170 A85 - - 405-3273 - - - - - 1840 1 pc.

฿ 2,098.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 628 388 185 33 Yellow 560 320 170 A85 - - 405-3281 - - - - - 1840 1 pc.

฿ 2,212.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 598 398 205 36 Green 534 334 188 A85 - - 501-2970 - - - - - 1800 1 pc.

฿ 2,212.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 598 398 205 36 Gray 534 334 188 A85 - - 501-2961 - - - - - 1800 1 pc.

฿ 2,212.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 598 398 205 36 Yellow 534 334 188 A85 - - 501-2988 - - - - - 1800 1 pc.

฿ 2,335.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 628 388 225 40 Green 560 320 190 A85 - - 405-3290 - - - - - 2040 1 pc.

฿ 2,335.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 628 388 225 40 Gray 560 320 190 A85 - - 405-3303 - - - - - 2040 1 pc.

฿ 2,335.00

BOX TYPE CONTAINERS 1 Piece(s) 19 Day(s) 628 388 225 40 Yellow 560 320 190 A85 - - 405-3311 - - - - - 2040 1 pc.

฿ 2,844.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 580 398 250 48 Gray - - - - 4901860099509 836-2554 234 356 530 A85 2260.0 - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1