(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ST-3-GY |
ST-3-Y |
ST-5-GY |
ST-5-Y |
ST-5F-GY |
ST-5F-Y |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Shape Width (mm) |
External Shape Depth (mm) |
External Height (mm) |
Capacity (L) |
Color | Other | Usable Inner Dimensions: Frontage (mm) |
Usable Inner Dimensions: Depth (mm) |
Usable Inner Dimensions: Height (mm) |
Compatible Card Holders | Compatibility Container | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 334.42 |
BOX TYPE CONTAINERS | 8 Piece(s) | 6 Day(s) | 267 | 170 | 95 | 3 | Gray | - | 230 | 133 | 84 | A85 | - | 501-2392 | 225 | 1 pc. | ||
฿ 392.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 267 | 170 | 95 | 3 | Yellow | - | 230 | 133 | 84 | A85 | - | 501-3101 | 225 | 1 pc. | ||
฿ 493.92 |
BOX TYPE CONTAINERS | 4 Piece(s) | 7 Day(s) | 324 | 202 | 100 | 5 | Gray | - | 280 | 158 | 89 | A85 | - | 501-2414 | 353 | 1 pc. | ||
฿ 490.92 |
BOX TYPE CONTAINERS | 4 Piece(s) | 5 Day(s) | 324 | 202 | 100 | 5 | Yellow | - | 280 | 158 | 89 | A85 | - | 501-3119 | 353 | 1 pc. | ||
฿ 363.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 12 Day(s) | 329 | 202 | 22 | - | Gray | Option | - | - | - | - | ST-5 | 501-2431 | 197 | 1 pc. | ||
฿ 363.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 329 | 202 | 22 | - | Yellow | Option | - | - | - | - | ST-5 | 501-3127 | 197 | 1 pc. |
[Features]
· Can be stacked.
* *
This product includes only the main body. Lids must be purchased separately.
Part Number |
---|
ST-3-GY |
ST-3-Y |
ST-5-GY |
ST-5-Y |
ST-5F-GY |
ST-5F-Y |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Shape Width (mm) |
External Shape Depth (mm) |
External Height (mm) |
Capacity (L) |
Color | Other | Usable Inner Dimensions: Frontage (mm) |
Usable Inner Dimensions: Depth (mm) |
Usable Inner Dimensions: Height (mm) |
Compatible Card Holders | Compatibility Container | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 334.42 |
BOX TYPE CONTAINERS | 8 Piece(s) | 6 Day(s) | 267 | 170 | 95 | 3 | Gray | - | 230 | 133 | 84 | A85 | - | 501-2392 | 225 | 1 pc. | ||
฿ 392.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 267 | 170 | 95 | 3 | Yellow | - | 230 | 133 | 84 | A85 | - | 501-3101 | 225 | 1 pc. | ||
฿ 493.92 |
BOX TYPE CONTAINERS | 4 Piece(s) | 7 Day(s) | 324 | 202 | 100 | 5 | Gray | - | 280 | 158 | 89 | A85 | - | 501-2414 | 353 | 1 pc. | ||
฿ 490.92 |
BOX TYPE CONTAINERS | 4 Piece(s) | 5 Day(s) | 324 | 202 | 100 | 5 | Yellow | - | 280 | 158 | 89 | A85 | - | 501-3119 | 353 | 1 pc. | ||
฿ 363.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 12 Day(s) | 329 | 202 | 22 | - | Gray | Option | - | - | - | - | ST-5 | 501-2431 | 197 | 1 pc. | ||
฿ 363.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 329 | 202 | 22 | - | Yellow | Option | - | - | - | - | ST-5 | 501-3127 | 197 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?