(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-type container body (T-9-Y)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T-6-GY
T-9-2-GN
T-9-2-GY
T-9-2-Y
T-9-B
T-9-GN
T-9-GY
T-9-Y
T-9F-GN
T-9F-GY
T-9F-Y
T-12-GN
T-12-GY
T-12-Y
T-12F-GN
T-12F-GY
T-12F-Y
T-14-2
T-14-2-GN
T-14-2-GY
T-14-2-Y
T-15-GY
T-15-Y
T-20-3-GN
T-20-3-GY
T-20-3-Y
T-28-2-GN
T-28-2-GY
T-28-2-Y
T-40-GN
T-40-GY
T-40-Y
T-F-GN
T-F-GY
T-F-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Color Other Type Details Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Compatible Card Holders Compatibility Container Detailed Color Compatible Lid (Sold Separately) JAN Code Trusco Code Effective inside dimension (mm) height Effective inside dimension (mm) depth Effective inside dimension (mm) width Applicable card holder (sold separately) Weight (g) Mass
(g)
Amount Of Content

฿ 814.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 362 230 110 6 Gray - container - - - - - - - 4901860099967 836-2546 88 180 312 A85 550 - 1 pc.

฿ 861.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 364 270 125 9 Green - container - - - - - - - 4901860099929 836-2548 110 231 307 TS 740 - 1 pc.

฿ 861.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) - - 125 9 Gray - container - - - - - - - 4901860099912 836-2547 110 231 307 TS 740 - 1 pc.

฿ 861.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 371 282 126 9 Yellow - container - - - - - - - 4901860099905 836-2549 109 236 310 - 740 - 1 pc.

฿ 861.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 372 295 125 9 Blue - - 305 230 109 A85 - Blue T-9F 4901860099943 477-6984 - - - - - - 1 pc.

฿ 860.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 372 295 125 9 Green - - 305 230 109 A85 - - - - 501-2449 - - - - - 730 1 pc.

฿ 860.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 372 295 125 9 Gray - - 305 230 109 A85 - - - - 501-2457 - - - - - 730 1 pc.

฿ 760.38

BOX TYPE CONTAINERS 1 Piece(s) 8 Day(s) 372 295 125 9 Yellow - - 305 230 109 A85 - - - - 501-2465 - - - - - 730 1 pc.

฿ 486.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 373 296 25 - Green Option - - - - - T-9 - - - 405-3087 - - - - - 310 1 pc.

฿ 486.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 373 296 25 - Gray Option - - - - - T-9 - - - 501-2481 - - - - - 310 1 pc.

฿ 486.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 373 296 25 - Yellow Option - - - - - T-9 - - - 405-3095 - - - - - 310 1 pc.

฿ 1,154.00

BOX TYPE CONTAINERS 1 Piece(s) 19 Day(s) 449 277 125 12 Green - - 388 227 110 A85 - - - - 405-3044 - - - - - 800 1 pc.

฿ 1,154.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 449 277 125 12 Gray - - 388 227 110 A85 - - - - 501-2546 - - - - - 800 1 pc.

฿ 1,154.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 449 277 125 12 Yellow - - 388 227 110 A85 - - - - 501-2554 - - - - - 800 1 pc.

฿ 740.00

BOX TYPE CONTAINERS 1 Piece(s) 19 Day(s) 454 284 29 - Green Option - - - - - T-12 - - - 405-3052 - - - - - 320 1 pc.

฿ 740.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 454 284 29 - Gray Option - - - - - T-12 - - - 405-3061 - - - - - 320 1 pc.

฿ 740.00

BOX TYPE CONTAINERS 1 Piece(s) 19 Day(s) 454 284 29 - Yellow Option - - - - - T-12 - - - 405-3079 - - - - - 320 1 pc.

฿ 1,306.60

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 469 369 104 14 Blue - - 414 314 89 TP-110、TS - Blue T-F 4562322090085 477-6941 - - - - - - 1 pc.

฿ 1,244.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 469 369 104 14 Green - - 414 314 89 TP-110、TS - - - - 341-9878 - - - - - 940 1 pc.

฿ 1,244.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 469 369 104 14 Gray - - 414 314 89 TP-110、TS - - - - 341-9886 - - - - - 940 1 pc.

฿ 1,244.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 469 369 104 14 Yellow - - 414 314 89 TP-110、TS - - - - 341-9894 - - - - - 940 1 pc.

฿ 1,280.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 480 380 114 15 Gray - - 414 314 101 A85 - - - - 501-2651 - - - - - 910 1 pc.

฿ 1,280.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 480 380 114 15 Yellow - - 414 314 101 A85 - - - - 501-3186 - - - - - 910 1 pc.

฿ 1,473.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 469 369 153 20 Green - - 414 314 138 TP-110、TS - - - - 341-9908 - - - - - 1170 1 pc.

฿ 1,473.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 469 369 153 20 Gray - - 414 314 138 TP-110、TS - - - - 341-9916 - - - - - 1170 1 pc.

฿ 1,473.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 469 369 153 20 Yellow - - 414 314 138 TP-110、TS - - - - 341-9924 - - - - - 1170 1 pc.

฿ 1,544.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 469 369 203 28 Green - - 414 314 188 TP-110、TS - - - - 341-9932 - - - - - 1380 1 pc.

฿ 1,544.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 469 369 203 28 Gray - - 414 314 188 TP-110、TS - - - - 341-9941 - - - - - 1380 1 pc.

฿ 1,544.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 469 369 203 28 Yellow - - 414 314 188 TP-110、TS - - - - 341-9959 - - - - - 1380 1 pc.

฿ 2,334.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 480 368 305 40 Green - - 412 312 290 A85 - - - - 501-2724 - - - - - 2050 1 pc.

฿ 2,334.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 480 368 305 40 Gray - - 412 312 290 A85 - - - - 501-2732 - - - - - 2050 1 pc.

฿ 2,060.06

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 480 368 305 40 Yellow - - 412 312 290 A85 - - - - 501-2741 - - - - - 2050 1 pc.

฿ 680.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 480 380 26 - Green Option - - - - - T-14、T-14-2、T-15、T-20、T-20-3、T-28、T-28-2、T-40 - - - 501-2619 - - - - - 500 1 pc.

฿ 680.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 480 380 26 - Gray Option - - - - - T-14、T-14-2、T-15、T-20、T-20-3、T-28、T-28-2、T-40 - - - 501-2627 - - - - - 500 1 pc.

฿ 680.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 480 380 26 - Yellow Option - - - - - T-14、T-14-2、T-15、T-20、T-20-3、T-28、T-28-2、T-40 - - - 501-2635 - - - - - 500 1 pc.

Basic Specifications

Product Description

A box container that can be used for a variety of purposes.
[Features]
·If the depth and width are the same, they can be stacked even if they are of different heights.
·A lid is available as an option.
·The optional card holder makes it easier to manage the contents.
[Specifications]
·Materials: Polypropylene (PP)
·Capacity: 6 to 40 L (depending on part number)
·Maximum number of stacking stages: 5 or 10 tiers (depending on part number)

Part Number
T-6-GY
T-9-2-GN
T-9-2-GY
T-9-2-Y
T-9-B
T-9-GN
T-9-GY
T-9-Y
T-9F-GN
T-9F-GY
T-9F-Y
T-12-GN
T-12-GY
T-12-Y
T-12F-GN
T-12F-GY
T-12F-Y
T-14-2
T-14-2-GN
T-14-2-GY
T-14-2-Y
T-15-GY
T-15-Y
T-20-3-GN
T-20-3-GY
T-20-3-Y
T-28-2-GN
T-28-2-GY
T-28-2-Y
T-40-GN
T-40-GY
T-40-Y
T-F-GN
T-F-GY
T-F-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Color Other Type Details Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Compatible Card Holders Compatibility Container Detailed Color Compatible Lid (Sold Separately) JAN Code Trusco Code Effective inside dimension (mm) height Effective inside dimension (mm) depth Effective inside dimension (mm) width Applicable card holder (sold separately) Weight (g) Mass
(g)
Amount Of Content

฿ 814.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 362 230 110 6 Gray - container - - - - - - - 4901860099967 836-2546 88 180 312 A85 550 - 1 pc.

฿ 861.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 364 270 125 9 Green - container - - - - - - - 4901860099929 836-2548 110 231 307 TS 740 - 1 pc.

฿ 861.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) - - 125 9 Gray - container - - - - - - - 4901860099912 836-2547 110 231 307 TS 740 - 1 pc.

฿ 861.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 371 282 126 9 Yellow - container - - - - - - - 4901860099905 836-2549 109 236 310 - 740 - 1 pc.

฿ 861.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 372 295 125 9 Blue - - 305 230 109 A85 - Blue T-9F 4901860099943 477-6984 - - - - - - 1 pc.

฿ 860.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 372 295 125 9 Green - - 305 230 109 A85 - - - - 501-2449 - - - - - 730 1 pc.

฿ 860.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 372 295 125 9 Gray - - 305 230 109 A85 - - - - 501-2457 - - - - - 730 1 pc.

฿ 760.38

BOX TYPE CONTAINERS 1 Piece(s) 8 Day(s) 372 295 125 9 Yellow - - 305 230 109 A85 - - - - 501-2465 - - - - - 730 1 pc.

฿ 486.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 373 296 25 - Green Option - - - - - T-9 - - - 405-3087 - - - - - 310 1 pc.

฿ 486.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 373 296 25 - Gray Option - - - - - T-9 - - - 501-2481 - - - - - 310 1 pc.

฿ 486.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 373 296 25 - Yellow Option - - - - - T-9 - - - 405-3095 - - - - - 310 1 pc.

฿ 1,154.00

BOX TYPE CONTAINERS 1 Piece(s) 19 Day(s) 449 277 125 12 Green - - 388 227 110 A85 - - - - 405-3044 - - - - - 800 1 pc.

฿ 1,154.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 449 277 125 12 Gray - - 388 227 110 A85 - - - - 501-2546 - - - - - 800 1 pc.

฿ 1,154.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 449 277 125 12 Yellow - - 388 227 110 A85 - - - - 501-2554 - - - - - 800 1 pc.

฿ 740.00

BOX TYPE CONTAINERS 1 Piece(s) 19 Day(s) 454 284 29 - Green Option - - - - - T-12 - - - 405-3052 - - - - - 320 1 pc.

฿ 740.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 454 284 29 - Gray Option - - - - - T-12 - - - 405-3061 - - - - - 320 1 pc.

฿ 740.00

BOX TYPE CONTAINERS 1 Piece(s) 19 Day(s) 454 284 29 - Yellow Option - - - - - T-12 - - - 405-3079 - - - - - 320 1 pc.

฿ 1,306.60

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 469 369 104 14 Blue - - 414 314 89 TP-110、TS - Blue T-F 4562322090085 477-6941 - - - - - - 1 pc.

฿ 1,244.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 469 369 104 14 Green - - 414 314 89 TP-110、TS - - - - 341-9878 - - - - - 940 1 pc.

฿ 1,244.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 469 369 104 14 Gray - - 414 314 89 TP-110、TS - - - - 341-9886 - - - - - 940 1 pc.

฿ 1,244.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 469 369 104 14 Yellow - - 414 314 89 TP-110、TS - - - - 341-9894 - - - - - 940 1 pc.

฿ 1,280.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 480 380 114 15 Gray - - 414 314 101 A85 - - - - 501-2651 - - - - - 910 1 pc.

฿ 1,280.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 480 380 114 15 Yellow - - 414 314 101 A85 - - - - 501-3186 - - - - - 910 1 pc.

฿ 1,473.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 469 369 153 20 Green - - 414 314 138 TP-110、TS - - - - 341-9908 - - - - - 1170 1 pc.

฿ 1,473.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 469 369 153 20 Gray - - 414 314 138 TP-110、TS - - - - 341-9916 - - - - - 1170 1 pc.

฿ 1,473.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 469 369 153 20 Yellow - - 414 314 138 TP-110、TS - - - - 341-9924 - - - - - 1170 1 pc.

฿ 1,544.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 469 369 203 28 Green - - 414 314 188 TP-110、TS - - - - 341-9932 - - - - - 1380 1 pc.

฿ 1,544.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 469 369 203 28 Gray - - 414 314 188 TP-110、TS - - - - 341-9941 - - - - - 1380 1 pc.

฿ 1,544.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 469 369 203 28 Yellow - - 414 314 188 TP-110、TS - - - - 341-9959 - - - - - 1380 1 pc.

฿ 2,334.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 480 368 305 40 Green - - 412 312 290 A85 - - - - 501-2724 - - - - - 2050 1 pc.

฿ 2,334.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 480 368 305 40 Gray - - 412 312 290 A85 - - - - 501-2732 - - - - - 2050 1 pc.

฿ 2,060.06

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 480 368 305 40 Yellow - - 412 312 290 A85 - - - - 501-2741 - - - - - 2050 1 pc.

฿ 680.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 480 380 26 - Green Option - - - - - T-14、T-14-2、T-15、T-20、T-20-3、T-28、T-28-2、T-40 - - - 501-2619 - - - - - 500 1 pc.

฿ 680.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 480 380 26 - Gray Option - - - - - T-14、T-14-2、T-15、T-20、T-20-3、T-28、T-28-2、T-40 - - - 501-2627 - - - - - 500 1 pc.

฿ 680.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 480 380 26 - Yellow Option - - - - - T-14、T-14-2、T-15、T-20、T-20-3、T-28、T-28-2、T-40 - - - 501-2635 - - - - - 500 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1