(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TP Standard Container TP Box (With handle/lightweight type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,658.02 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SK-TP465L-GLL
SK-TP483L-GLL
SK-TP485L-GLL
SK-TP492L-GLL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter Frontage
(mm)
Major Diameter Height
(mm)
Capacity
(L)
Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 3,071.48

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 670 473 134.5 627 451 342-1805 3180 1 pc.

฿ 2,835.33

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 838 288 101.8 794 265 342-1821 2460 1 pc.

฿ 4,124.73

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 838 473 170.3 794 451 342-1813 3780 1 pc.

฿ 2,658.02

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 1005 195 81.9 961 173 342-1830 2280 1 pc.

Basic Specifications

  • Major Diameter Depth(mm)
    503
  • Color
    Gray
  • Product Model
    Box Type Container
  • Material (Body)
    Polypropylene (PP)
  • Usable Inner Dimensions: Depth(mm)
    459
  • Compatible card holders
    4-sided Type 5, Type 97, and Type 102
  • Detailed Color
    Light Gray
  • Amount Of Content
    1 pc.

Product Description

[Features]
·Stable stacking is possible even for containers of different sizes.

Part Number
SK-TP465L-GLL
SK-TP483L-GLL
SK-TP485L-GLL
SK-TP492L-GLL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter Frontage
(mm)
Major Diameter Height
(mm)
Capacity
(L)
Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 3,071.48

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 670 473 134.5 627 451 342-1805 3180 1 pc.

฿ 2,835.33

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 838 288 101.8 794 265 342-1821 2460 1 pc.

฿ 4,124.73

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 838 473 170.3 794 451 342-1813 3780 1 pc.

฿ 2,658.02

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 1005 195 81.9 961 173 342-1830 2280 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1