(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SK-TP331B-GLL |
SK-TP332B-GLL |
SK-TP341.5D-GLL |
SK-TP361.5-GLL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Major Diameter Frontage (mm) |
Major Diameter Height (mm) |
Capacity (L) |
Usable Inner Dimensions: Frontage (mm) |
Usable Inner Dimensions: Depth (mm) |
Usable Inner Dimensions: Height (mm) |
Compatible card holders | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 601.19 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 335 | 103 | 7.8 | 291 | 291 | 80 | Both Long Sides 19, 19-3, 98, 103 Type | 342-5371 | 690 | 1 pc. | ||
฿ 877.96 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 335 | 195 | 15.9 | 291 | 291 | 172 | Both Long Sides 19, 19-3, 98, 103 Type | 342-5380 | 1040 | 1 pc. | ||
฿ 1,252.63 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 503 | 149 | 18.6 | 459 | 291 | 126 | 4-sided Type 5, Type 97, and Type 102 | 355-9211 | 1280 | 1 pc. | ||
฿ 1,509.02 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 670 | 149 | 25.3 | 625 | 290 | 126 | Both Long Sides 5, 97, 102 Type | 342-5410 | 1690 | 1 pc. |
TP series box type container in which all containers can mate.
[Features]
· All TP series containers can mate.
· Stable stacking is possible regardless of size just by selecting a size suitable for the content.
[Applications]
· Dead space is eliminated by selecting containers suitable for the various shapes of the content.
· Reduce distribution costs and effectively utilize work space.
Part Number |
---|
SK-TP331B-GLL |
SK-TP332B-GLL |
SK-TP341.5D-GLL |
SK-TP361.5-GLL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Major Diameter Frontage (mm) |
Major Diameter Height (mm) |
Capacity (L) |
Usable Inner Dimensions: Frontage (mm) |
Usable Inner Dimensions: Depth (mm) |
Usable Inner Dimensions: Height (mm) |
Compatible card holders | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 601.19 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 335 | 103 | 7.8 | 291 | 291 | 80 | Both Long Sides 19, 19-3, 98, 103 Type | 342-5371 | 690 | 1 pc. | ||
฿ 877.96 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 335 | 195 | 15.9 | 291 | 291 | 172 | Both Long Sides 19, 19-3, 98, 103 Type | 342-5380 | 1040 | 1 pc. | ||
฿ 1,252.63 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 503 | 149 | 18.6 | 459 | 291 | 126 | 4-sided Type 5, Type 97, and Type 102 | 355-9211 | 1280 | 1 pc. | ||
฿ 1,509.02 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 670 | 149 | 25.3 | 625 | 290 | 126 | Both Long Sides 5, 97, 102 Type | 342-5410 | 1690 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?