(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kumicon Crate (SK-TP396LJ-GLL)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SK-TP396LJ-GLL
SK-TP466LJ-GLL
SK-TP467LJ-GLL
SK-TP486LJ-GLL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Major Diameter Height
(mm)
Capacity
(L)
Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 3,843.81

FOLDABLE CONTAINERS 1 Piece(s) 40 Day(s) 1005 335 565 160 962 292 543 459-4193 3685 1 pc.

฿ 3,797.21

FOLDABLE CONTAINERS 1 Piece(s) 40 Day(s) 670 503 565 164 626 459 543 459-4207 3330 1 pc.

฿ 4,713.00

FOLDABLE CONTAINERS 1 Piece(s) 40 Day(s) 670 503 658 191 626 459 636 459-4215 3720 1 pc.

฿ 4,783.68

FOLDABLE CONTAINERS 1 Piece(s) 40 Day(s) 838 503 565 207 795 460 543 459-4223 3870 1 pc.

Basic Specifications

  • Color
    Gray
  • Product Model
    Box Type Container
  • Material (Body)
    Polypropylene (PP)
  • Compatible card holders
    4-sided (2 Places Each) Type 5
  • Detailed Color
    Light Gray
  • Features
    Containers come disassembled into multiple lightweight parts. Even though lightweight, the corners feature a "double-walled" configuration that increases impact resistance.
  • Amount Of Content
    1 pc.

Product Description

A box-type container that is lightweight despite its large size.
[Features]
· A TP standard container that can be used as a substitute for plastic boxes.
· Large and lightweight, with improved impact resistance despite being an assembled type.
· Stacking is possible while sliding, making it easy to load in high places.
· Depending on placement, perfect storage is possible for both 1111-sized pallets and 1012-sized pallets.
· The weight of each part was reduced by making it an assembly type and dividing the container into its long sides, short sides, and bottom.
· Since each part is removable, it is economical to replace damaged parts.
[Applications]
· Large items used in plastic boxes can be inserted and it is TP standardized, so it can be stacked in a stable manner.

Part Number
SK-TP396LJ-GLL
SK-TP466LJ-GLL
SK-TP467LJ-GLL
SK-TP486LJ-GLL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Major Diameter Height
(mm)
Capacity
(L)
Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 3,843.81

FOLDABLE CONTAINERS 1 Piece(s) 40 Day(s) 1005 335 565 160 962 292 543 459-4193 3685 1 pc.

฿ 3,797.21

FOLDABLE CONTAINERS 1 Piece(s) 40 Day(s) 670 503 565 164 626 459 543 459-4207 3330 1 pc.

฿ 4,713.00

FOLDABLE CONTAINERS 1 Piece(s) 40 Day(s) 670 503 658 191 626 459 636 459-4215 3720 1 pc.

฿ 4,783.68

FOLDABLE CONTAINERS 1 Piece(s) 40 Day(s) 838 503 565 207 795 460 543 459-4223 3870 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1