(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lid for "Jumbox"

Lid for "Jumbox"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SK-100-F-BL

  • Major Diameter Frontage(mm)
    716
  • Major Diameter Depth(mm)
    516
  • Major Diameter Height(mm)
    48
  • Color
    Blue
  • Product Model
    Box Type Container
  • Material (Body)
    Polyethylene (PE)
  • Other
    Option
  • Compatible card holders
    SK-100
  • Trusco Code
    342-3158
  • Mass(g)
    1100
  • Amount Of Content
    1 pc.
Part Number
SK-100-F-BL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,552.78

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Major Diameter Frontage(mm)
    716
  • Major Diameter Depth(mm)
    516
  • Major Diameter Height(mm)
    48
  • Color
    Blue
  • Product Model
    Box Type Container
  • Material (Body)
    Polyethylene (PE)
  • Other
    Option
  • Compatible card holders
    SK-100
  • Trusco Code
    342-3158
  • Mass(g)
    1100
  • Amount Of Content
    1 pc.

Product Description

SK-100 lid that can be stacked (nested) when not in use.
[Features]
・ It prevents dust and rainwater from entering and protects the contents hygienically
・ Excellent cleanability because there is no rib shape and the corners have a large R shape
[Applications]
・ Content protection

Specifications of SK-100-F-BL

  • Major Diameter Frontage(mm)
    716
  • Major Diameter Depth(mm)
    516
  • Major Diameter Height(mm)
    48
  • Color
    Blue
  • Product Model
    Box Type Container
  • Material (Body)
    Polyethylene (PE)
  • Other
    Option
  • Compatible card holders
    SK-100
  • Trusco Code
    342-3158
  • Mass(g)
    1100
  • Amount Of Content
    1 pc.
Part Number
SK-100-F-BL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,552.78

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1