(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tembako

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 524.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7-B
7-GN
7-GY
9-B
9-GY
10-B
10-DG
13-B
13-GY
15-B
16-B
16-GY
20-B
24-B
27-B
27-GY
28-B
32-B
32-GY
36-B
40-B
75-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Major Diameter Height
(mm)
Capacity
(L)
Color Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Compatible card holders Detailed Color Trusco Code Mass
(g)
Amount Of Content

฿ 524.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 440 278 75 6.4 Blue 385 233 62 - Blue 502-4234 650 1 pc.

฿ 524.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 440 278 75 6.4 Green 385 233 62 - Green 502-4242 650 1 pc.

฿ 524.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 440 278 75 6.4 Gray 385 233 62 - Gray 502-4161 650 1 pc.

฿ 564.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 365 278 121 8.6 Blue 311 234 109 Both Short Sides T2 Type Blue 502-4277 720 1 pc.

฿ 564.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 365 278 121 8.6 Gray 311 234 109 Both Short Sides T2 Type Gray 502-4251 720 1 pc.

฿ 737.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 390 260 143 10.8 Blue 340 230 128 Both Short Sides T3 Type Blue 502-4315 930 1 pc.

฿ 737.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 390 260 143 10.8 Gray 340 230 128 Both Short Sides T3 Type Dark gray 502-4307 930 1 pc.

฿ 836.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 440 278 150 13.1 Blue 385 233 136 Both Short Sides T2 Type Blue 502-4960 1060 1 pc.

฿ 836.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 440 278 150 13.1 Gray 385 233 136 Both Short Sides T2 Type Gray 502-4951 1060 1 pc.

฿ 916.66

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 465 365 115 14.4 Blue 410 310 100 Both Short Sides T2 Type Blue 508-0576 870 1 pc.

฿ 1,037.07

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 600 440 75 14.9 Blue 545 385 62 Both Short Sides T2 Type Blue 502-5001 1310 1 pc.

฿ 1,037.07

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 600 440 75 14.9 Gray 545 385 62 Both Short Sides T2 Type Gray 502-4994 1310 1 pc.

฿ 1,065.01

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 470 270 210 20.9 Blue 426 236 195 - Blue 508-0584 1200 1 pc.

฿ 1,154.40

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 492 336 190 24.2 Blue 456 293 167 Both Short Sides T1 Type-A Blue 502-5885 1690 1 pc.

฿ 1,180.82

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 590 386 154 27.2 Blue 535 335 140 Both Short Sides T2 Type Blue 502-6342 1570 1 pc.

฿ 1,180.82

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 590 386 154 27.2 Gray 535 335 140 Both Short Sides T2 Type Gray 502-6326 1570 1 pc.

฿ 1,196.58

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 465 365 205 26.1 Blue 410 310 190 Both Short Sides T2 Type Blue 508-0606 1320 1 pc.

฿ 1,580.79

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 600 440 150 30.6 Blue 545 385 136 Both Short Sides T2 Type Blue 502-6385 2080 1 pc.

฿ 1,580.79

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 600 440 150 30.6 Gray 545 385 136 Both Short Sides T2 Type Gray 502-6369 2080 1 pc.

฿ 1,551.98

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 591 386 206 36.1 Blue 534 331 187 Both Short Sides T2 Type Blue 502-6415 1890 1 pc.

฿ 1,671.47

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 472 367 305 39.4 Blue 410 310 290 Both Short Sides T1 Type-A Blue 503-7786 1990 1 pc.

฿ 3,430.41

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 656 456 326 77.2 Blue 600 400 304 Both Short Sides T1 Type-A Blue 503-6232 4180 1 pc.

Basic Specifications

Product Description

A multipurpose returnable box featuring both excellent functionality and strength.
[Features]
·A multi-purpose returnable box with a solid surface on all sides, a box-type container with excellent functions such as a sophisticated shape and robust strength.
[Applications]
·It can be used for a variety of purposes, such as storing parts and tools that require stable stacking, and storing items.

Part Number
7-B
7-GN
7-GY
9-B
9-GY
10-B
10-DG
13-B
13-GY
15-B
16-B
16-GY
20-B
24-B
27-B
27-GY
28-B
32-B
32-GY
36-B
40-B
75-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Major Diameter Height
(mm)
Capacity
(L)
Color Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Compatible card holders Detailed Color Trusco Code Mass
(g)
Amount Of Content

฿ 524.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 440 278 75 6.4 Blue 385 233 62 - Blue 502-4234 650 1 pc.

฿ 524.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 440 278 75 6.4 Green 385 233 62 - Green 502-4242 650 1 pc.

฿ 524.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 440 278 75 6.4 Gray 385 233 62 - Gray 502-4161 650 1 pc.

฿ 564.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 365 278 121 8.6 Blue 311 234 109 Both Short Sides T2 Type Blue 502-4277 720 1 pc.

฿ 564.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 365 278 121 8.6 Gray 311 234 109 Both Short Sides T2 Type Gray 502-4251 720 1 pc.

฿ 737.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 390 260 143 10.8 Blue 340 230 128 Both Short Sides T3 Type Blue 502-4315 930 1 pc.

฿ 737.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 390 260 143 10.8 Gray 340 230 128 Both Short Sides T3 Type Dark gray 502-4307 930 1 pc.

฿ 836.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 440 278 150 13.1 Blue 385 233 136 Both Short Sides T2 Type Blue 502-4960 1060 1 pc.

฿ 836.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 440 278 150 13.1 Gray 385 233 136 Both Short Sides T2 Type Gray 502-4951 1060 1 pc.

฿ 916.66

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 465 365 115 14.4 Blue 410 310 100 Both Short Sides T2 Type Blue 508-0576 870 1 pc.

฿ 1,037.07

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 600 440 75 14.9 Blue 545 385 62 Both Short Sides T2 Type Blue 502-5001 1310 1 pc.

฿ 1,037.07

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 600 440 75 14.9 Gray 545 385 62 Both Short Sides T2 Type Gray 502-4994 1310 1 pc.

฿ 1,065.01

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 470 270 210 20.9 Blue 426 236 195 - Blue 508-0584 1200 1 pc.

฿ 1,154.40

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 492 336 190 24.2 Blue 456 293 167 Both Short Sides T1 Type-A Blue 502-5885 1690 1 pc.

฿ 1,180.82

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 590 386 154 27.2 Blue 535 335 140 Both Short Sides T2 Type Blue 502-6342 1570 1 pc.

฿ 1,180.82

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 590 386 154 27.2 Gray 535 335 140 Both Short Sides T2 Type Gray 502-6326 1570 1 pc.

฿ 1,196.58

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 465 365 205 26.1 Blue 410 310 190 Both Short Sides T2 Type Blue 508-0606 1320 1 pc.

฿ 1,580.79

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 600 440 150 30.6 Blue 545 385 136 Both Short Sides T2 Type Blue 502-6385 2080 1 pc.

฿ 1,580.79

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 600 440 150 30.6 Gray 545 385 136 Both Short Sides T2 Type Gray 502-6369 2080 1 pc.

฿ 1,551.98

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 591 386 206 36.1 Blue 534 331 187 Both Short Sides T2 Type Blue 502-6415 1890 1 pc.

฿ 1,671.47

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 472 367 305 39.4 Blue 410 310 290 Both Short Sides T1 Type-A Blue 503-7786 1990 1 pc.

฿ 3,430.41

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 656 456 326 77.2 Blue 600 400 304 Both Short Sides T1 Type-A Blue 503-6232 4180 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Materials

●Polypropylene(PP)