(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SK-16-F-GLL |
SK-19-F-YE |
SK-22F-F-BL |
SK-22F-F-GLL |
SK-23-3-F-TM |
SK-54-2-F-BL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Major Diameter Frontage (mm) |
Major Diameter Depth (mm) |
Major Diameter Height (mm) |
Color | Compatibility Container | Detailed Color | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,071.47 |
BOX TYPE CONTAINERS | 1 Piece(s) | 12 Day(s) | 610 | 449 | 29 | Gray | SK-16・SK-64 | Light Gray | 342-3425 | 670 | 1 pc. | ||
฿ 1,119.00 ฿ 625.19 |
BOX TYPE CONTAINERS | 1 Piece(s) | Same day | 589 | 375 | 35 | Yellow | SK-19・SK-19B | Yellow | 342-3484 | 650 | 1 pc. | ||
฿ 1,123.73 |
BOX TYPE CONTAINERS | 1 Piece(s) | 14 Day(s) | 630 | 390 | 37 | Blue | SK-22C・SK-22D・SK-22E・SK-22F・SK-22G・SK-22H | Blue | 342-5975 | 780 | 1 pc. | ||
฿ 1,123.73 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 630 | 390 | 37 | Gray | SK-22C・SK-22D・SK-22E・SK-22F・SK-22G・SK-22H | Light Gray | 342-5983 | 780 | 1 pc. | ||
฿ 629.57 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 530 | 377 | 36 | White | SK-23-3 | Transparency | 356-2727 | 480 | 1 pc. | ||
฿ 1,024.22 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 561 | 409 | 34 | Blue | SK-54-2-BL | Light blue | 342-4251 | 700 | 1 pc. |
[Features]
· Sanlock uses the elasticity of plastic to lock just by sliding it, making it possible to prevent losses and prevent lids from coming off during transport due to vibration or strong winds.
Part Number |
---|
SK-16-F-GLL |
SK-19-F-YE |
SK-22F-F-BL |
SK-22F-F-GLL |
SK-23-3-F-TM |
SK-54-2-F-BL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Major Diameter Frontage (mm) |
Major Diameter Depth (mm) |
Major Diameter Height (mm) |
Color | Compatibility Container | Detailed Color | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,071.47 |
BOX TYPE CONTAINERS | 1 Piece(s) | 12 Day(s) | 610 | 449 | 29 | Gray | SK-16・SK-64 | Light Gray | 342-3425 | 670 | 1 pc. | ||
฿ 1,119.00 ฿ 625.19 |
BOX TYPE CONTAINERS | 1 Piece(s) | Same day | 589 | 375 | 35 | Yellow | SK-19・SK-19B | Yellow | 342-3484 | 650 | 1 pc. | ||
฿ 1,123.73 |
BOX TYPE CONTAINERS | 1 Piece(s) | 14 Day(s) | 630 | 390 | 37 | Blue | SK-22C・SK-22D・SK-22E・SK-22F・SK-22G・SK-22H | Blue | 342-5975 | 780 | 1 pc. | ||
฿ 1,123.73 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 630 | 390 | 37 | Gray | SK-22C・SK-22D・SK-22E・SK-22F・SK-22G・SK-22H | Light Gray | 342-5983 | 780 | 1 pc. | ||
฿ 629.57 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 530 | 377 | 36 | White | SK-23-3 | Transparency | 356-2727 | 480 | 1 pc. | ||
฿ 1,024.22 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 561 | 409 | 34 | Blue | SK-54-2-BL | Light blue | 342-4251 | 700 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?