(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Box type container Sanbox

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • This product includes only the main body. Lids must be purchased separately.
  • From :
    ฿ 378.34 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SK-16-GLL
SK-16-OR
SK-19-2-OR
SK-19-YE
SK-19B-GR
SK-19B-YE
SK-20-BL
SK-20-GLL
SK-20-GR
SK-20-YE
SK-22B-2-GLL
SK-22C-GLL
SK-22D-BL
SK-22E-BL
SK-22E-GLL
SK-22F-BL
SK-22F-GLL
SK-22G-GLL
SK-22H-GLL
SK-22J-GR
SK-23-2-BL
SK-23-2-GLL
SK-23-2-OR
SK-23-3-TM
SK-24-2-GLL
SK-24-2-YE
SK-24A-CL
SK-24A-OR
SK-24B-BL
SK-24B-CL
SK-24B-OR
SK-24B-RE
SK-25-OR
SK-26A-CL
SK-26A-GR
SK-26B-CL
SK-26B-GR
SK-28-2-BL
SK-28-2-GR
SK-28-2-OR
SK-28-2-YE
SK-28-2B-GLL
SK-31-TM
SK-36-2-BL
SK-36-2-GLL
SK-36-2-OR
SK-36-2A-BL
SK-36-2A-GLL
SK-36-2A-OR
SK-36-2B-GLL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Major Diameter Height
(mm)
Capacity
(L)
Color Material (Body) Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Compatible card holders Detailed Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,252.00

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 600 440 79 15.3 Gray Polypropylene (PP) 544 384 65 Both Sides Short, Model 11 Light Gray 4983049301665 342-3433 1320 1 pc.

฿ 1,252.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 600 440 79 15.3 Orange Polypropylene (PP) 544 384 65 Both Sides Short, Model 11 Orange 4983049301634 342-3441 1320 1 pc.

฿ 1,333.33

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 450 339 152 17.5 Orange Polypropylene (PP) 400 295 135 Both Short Sides 9M Type Orange 4983049311992 342-3450 1160 1 pc.

฿ 1,236.02

BOXTYPECONTAINERS 1 Piece(s) Same day 580 360 123 19.7 Yellow Polypropylene (PP) 531 321 105 Both Short Sides 9M Type Yellow 4983049301924 342-3492 1250 1 pc.

฿ 2,126.99

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 580 364 274 46.2 Green Polypropylene (PP) 531 321 255 Both Short Sides 9 Type, Both Long Sides 19 Type Green 4983049321977 342-3468 2230 1 pc.

฿ 2,026.00

BOXTYPECONTAINERS 1 Piece(s) Same day 580 364 274 46.2 Yellow Polypropylene (PP) 531 321 255 Both Short Sides 9 Type, Both Long Sides 19 Type Yellow 4983049321922 342-3476 2230 1 pc.

฿ 1,024.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 475 369 154 19.5 Blue Polypropylene (PP) 412 313 136 Both Short Sides 9L Type Blue 4983049302051 342-3506 1200 1 pc.

฿ 1,024.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 475 369 154 19.5 Gray Polypropylene (PP) 412 313 136 Both Short Sides 9L Type Light Gray 4983049302068 342-3514 1200 1 pc.

฿ 1,024.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 475 369 154 19.5 Green Polypropylene (PP) 412 313 136 Both Short Sides 9L Type Green 4983049302075 342-3522 1200 1 pc.

฿ 1,024.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 475 369 154 19.5 Yellow Polypropylene (PP) 412 313 136 Both Short Sides 9L Type Yellow 4983049302020 342-3531 1200 1 pc.

฿ 1,142.98

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 606 369 125 21.5 Gray Polypropylene (PP) 556 319 109 Double Short Sides, 30/127 Type Light Gray 4983049352285 342-3549 1400 1 pc.

฿ 1,007.98

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 606 369 75 11.4 Gray Polypropylene (PP) 557 320 53 Double Short Sides, 2/4 Type Light Gray 4983049332287 342-3565 1200 1 pc.

฿ 1,625.23

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 606 362 127 22.1 Blue Polypropylene (PP) 556 319 109 Both short sides 10 type Blue 4983049362253 342-3573 1530 1 pc.

฿ 1,502.54

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 620 380 185 33.1 Blue Polypropylene (PP) 558 320 169 Both Short Sides 27/30/127 Type Blue 4983049372252 342-3581 1890 1 pc.

฿ 1,502.54

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 620 380 185 33.1 Gray Polypropylene (PP) 558 320 169 Both Short Sides 27/30/127 Type Light Gray 4983049372283 342-3590 1890 1 pc.

฿ 1,629.99

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 620 380 225 40.1 Blue Polypropylene (PP) 558 320 209 Both Short Sides 16/27/30/127 Type Blue 4983049382251 342-3603 2130 1 pc.

฿ 1,629.99

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 620 380 225 40.1 Gray Polypropylene (PP) 558 320 209 Both Short Sides 16/27/30/127 Type Light Gray 4983049382282 342-3611 2130 1 pc.

฿ 1,105.75

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 606 369 96 16.5 Gray Polypropylene (PP) 556 319 80 Both Sides Short, Model 50 Light Gray 4983049302266 342-3620 1230 1 pc.

฿ 1,361.81

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 610 370 156 27.3 Gray Polypropylene (PP) 557 320 140 Double Short Sides, 30/127 Type Light Gray 4983049302280 342-3638 1650 1 pc.

฿ 1,970.06

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 606 369 130 21.8 Green Polypropylene (PP) 556 319 109 Both Short Sides 30, 127 Type - 4983049302228 761-6554 - 1 pc.

฿ 1,261.16

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 514 341 159 21.7 Blue Polypropylene (PP) 454 305 145 4-sided Type 21 Light blue 4983049322356 342-3646 1390 1 pc.

฿ 1,261.16

BOX TYPE CONTAINERS 1 Piece(s) 8 Day(s) 514 341 159 21.7 Gray Polypropylene (PP) 454 305 145 4-sided Type 21 Light Gray 4983049322325 342-3654 1390 1 pc.

฿ 1,261.16

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 514 341 159 21.7 Orange Polypropylene (PP) 454 305 145 4-sided Type 21 Orange 4983049322394 342-3662 1390 1 pc.

฿ 1,167.47

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 525 367 168 22.8 White Polypropylene (PP) 433 316 152 - Transparency 4983049332300 342-3671 1140 1 pc.

฿ 1,469.17

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 445 344 217 26 Gray Polypropylene (PP) 395 304 200 Double-sided Type 9, Type 21 with Both Sides Long Light Gray 4983049322486 342-3689 1670 1 pc.

฿ 1,469.17

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 445 344 217 26 Yellow Polypropylene (PP) 395 304 200 Double-sided Type 9, Type 21 with Both Sides Long Yellow 4983049322431 342-3697 1670 1 pc.

฿ 1,167.77

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 424 292 249 23.5 Cream Polypropylene (PP) 374 254 232 4-sided Type 21, Type 1/6 With Side Shorter Cream 4983049312425 342-3701 1380 1 pc.

฿ 1,167.77

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 424 292 249 23.5 Orange Polypropylene (PP) 374 254 232 4-sided Type 21, Type 1/6 With Side Shorter Orange 4983049312432 342-3719 1380 1 pc.

฿ 871.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 424 292 168 15.5 Blue Polypropylene (PP) 375 255 152 One Short Side 1/6 Type Blue 4983049332454 342-3727 1120 1 pc.

฿ 871.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 424 292 168 15.5 Cream Polypropylene (PP) 375 255 152 One Short Side 1/6 Type Cream 4983049332423 342-3735 1120 1 pc.

฿ 871.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 424 292 168 15.5 Orange Polypropylene (PP) 375 255 152 One Short Side 1/6 Type Orange 4983049332430 342-3743 1120 1 pc.

฿ 871.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 424 292 168 15.5 Red Polypropylene (PP) 375 255 152 One Short Side 1/6 Type Red 4983049302419 342-3751 1120 1 pc.

฿ 1,354.22

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 444 304 233 24.2 Orange Polypropylene (PP) 396 268 217 One Short Side 1/6 Type Orange 4983049302532 342-3760 1600 1 pc.

฿ 1,322.46

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 600 300 191 25.6 Cream Polypropylene (PP) 552 253 172 Both Short Sides 3 Type-2 (Welding) Cream 4983049312647 342-3778 1610 1 pc.

฿ 1,322.46

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 600 300 191 25.6 Green Polypropylene (PP) 552 253 172 Both Short Sides 3 Type-2 (Welding) Green 4983049312678 342-3786 1610 1 pc.

฿ 1,122.12

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 600 300 141 18.6 Cream Polypropylene (PP) 554 255 122 Both Short Sides 3 Type-2 (Welding) Cream 4983049302648 342-3794 1320 1 pc.

฿ 1,122.12

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 600 300 141 18.6 Green Polypropylene (PP) 554 255 122 Both Short Sides 3 Type-2 (Welding) Green 4983049302679 342-3808 1320 1 pc.

฿ 1,202.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 475 369 204 25.8 Blue Polypropylene (PP) 412 313 183 Both short sides 9/25-2 type Blue 4983049322851 342-3824 1480 1 pc.

฿ 1,186.00

BOXTYPECONTAINERS 1 Piece(s) Same day 475 369 204 25.8 Green Polypropylene (PP) 412 313 183 Both short sides 9/25-2 type Green 4983049322868 342-3832 1480 1 pc.

฿ 1,202.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 475 369 204 25.8 Orange Polypropylene (PP) 412 313 183 Both short sides 9/25-2 type Orange 4983049302891 342-3841 1480 1 pc.

฿ 1,202.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 475 369 204 25.8 Yellow Polypropylene (PP) 412 313 183 Both short sides 9/25-2 type Yellow 4983049322820 342-3859 1480 1 pc.

฿ 1,296.00

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 476 360 223 28.6 Gray Polypropylene (PP) 412 311 202 Both Short Sides 9 Type, Both Long Sides 19/20 Type Light Gray 4983049372870 342-3816 1630 1 pc.

฿ 1,335.83

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 479 355 270 31.5 White Polypropylene (PP) 381 296 254 - Transparency 4983049303102 342-3905 1320 1 pc.

฿ 1,636.77

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 593 393 206 36.4 Blue Polypropylene (PP) 533 333 190 Double Short Sides, 4/6 Type Blue 4983049303652 342-4006 1960 1 pc.

฿ 1,636.77

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 593 393 206 36.4 Gray Polypropylene (PP) 533 333 190 Double Short Sides, 4/6 Type Light Gray 4983049303683 342-4031 1960 1 pc.

฿ 1,636.77

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 593 393 206 36.4 Orange Polypropylene (PP) 533 333 190 Double Short Sides, 4/6 Type Orange 4983049303638 342-4049 1960 1 pc.

฿ 1,524.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 593 393 206 36.5 Blue Polypropylene (PP) 534 334 188 Both Short Sides 9L/9M/9S Type, Both Long Sides 19 Type Blue 4983049353657 342-3948 1840 1 pc.

฿ 1,524.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 593 393 206 36.5 Gray Polypropylene (PP) 534 334 188 Both Short Sides 9L/9M/9S Type, Both Long Sides 19 Type Light Gray 4983049336261 342-3972 1840 1 pc.

฿ 1,524.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 593 393 206 36.5 Orange Polypropylene (PP) 534 334 188 Both Short Sides 9L/9M/9S Type, Both Long Sides 19 Type Orange 4983049336292 342-3981 1840 1 pc.

฿ 1,336.02

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 593 393 156 27.3 Gray Polypropylene (PP) 534 334 138 4-sided Type 9L, Type 9M, and Type 9S Light Gray 4983049363687 342-3999 1480 1 pc.

Basic Specifications

Product Description

A multipurpose returnable box featuring both excellent functionality and strength.
[Features]
·A multi-purpose returnable box with a solid surface on all sides, a box-type container with excellent functions such as a sophisticated shape and robust strength.
[Applications]
·It can be used for a variety of purposes, such as storing parts and tools that require stable stacking, and storing items.

Part Number
SK-16-GLL
SK-16-OR
SK-19-2-OR
SK-19-YE
SK-19B-GR
SK-19B-YE
SK-20-BL
SK-20-GLL
SK-20-GR
SK-20-YE
SK-22B-2-GLL
SK-22C-GLL
SK-22D-BL
SK-22E-BL
SK-22E-GLL
SK-22F-BL
SK-22F-GLL
SK-22G-GLL
SK-22H-GLL
SK-22J-GR
SK-23-2-BL
SK-23-2-GLL
SK-23-2-OR
SK-23-3-TM
SK-24-2-GLL
SK-24-2-YE
SK-24A-CL
SK-24A-OR
SK-24B-BL
SK-24B-CL
SK-24B-OR
SK-24B-RE
SK-25-OR
SK-26A-CL
SK-26A-GR
SK-26B-CL
SK-26B-GR
SK-28-2-BL
SK-28-2-GR
SK-28-2-OR
SK-28-2-YE
SK-28-2B-GLL
SK-31-TM
SK-36-2-BL
SK-36-2-GLL
SK-36-2-OR
SK-36-2A-BL
SK-36-2A-GLL
SK-36-2A-OR
SK-36-2B-GLL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Major Diameter Height
(mm)
Capacity
(L)
Color Material (Body) Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Compatible card holders Detailed Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,252.00

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 600 440 79 15.3 Gray Polypropylene (PP) 544 384 65 Both Sides Short, Model 11 Light Gray 4983049301665 342-3433 1320 1 pc.

฿ 1,252.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 600 440 79 15.3 Orange Polypropylene (PP) 544 384 65 Both Sides Short, Model 11 Orange 4983049301634 342-3441 1320 1 pc.

฿ 1,333.33

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 450 339 152 17.5 Orange Polypropylene (PP) 400 295 135 Both Short Sides 9M Type Orange 4983049311992 342-3450 1160 1 pc.

฿ 1,236.02

BOXTYPECONTAINERS 1 Piece(s) Same day 580 360 123 19.7 Yellow Polypropylene (PP) 531 321 105 Both Short Sides 9M Type Yellow 4983049301924 342-3492 1250 1 pc.

฿ 2,126.99

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 580 364 274 46.2 Green Polypropylene (PP) 531 321 255 Both Short Sides 9 Type, Both Long Sides 19 Type Green 4983049321977 342-3468 2230 1 pc.

฿ 2,026.00

BOXTYPECONTAINERS 1 Piece(s) Same day 580 364 274 46.2 Yellow Polypropylene (PP) 531 321 255 Both Short Sides 9 Type, Both Long Sides 19 Type Yellow 4983049321922 342-3476 2230 1 pc.

฿ 1,024.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 475 369 154 19.5 Blue Polypropylene (PP) 412 313 136 Both Short Sides 9L Type Blue 4983049302051 342-3506 1200 1 pc.

฿ 1,024.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 475 369 154 19.5 Gray Polypropylene (PP) 412 313 136 Both Short Sides 9L Type Light Gray 4983049302068 342-3514 1200 1 pc.

฿ 1,024.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 475 369 154 19.5 Green Polypropylene (PP) 412 313 136 Both Short Sides 9L Type Green 4983049302075 342-3522 1200 1 pc.

฿ 1,024.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 475 369 154 19.5 Yellow Polypropylene (PP) 412 313 136 Both Short Sides 9L Type Yellow 4983049302020 342-3531 1200 1 pc.

฿ 1,142.98

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 606 369 125 21.5 Gray Polypropylene (PP) 556 319 109 Double Short Sides, 30/127 Type Light Gray 4983049352285 342-3549 1400 1 pc.

฿ 1,007.98

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 606 369 75 11.4 Gray Polypropylene (PP) 557 320 53 Double Short Sides, 2/4 Type Light Gray 4983049332287 342-3565 1200 1 pc.

฿ 1,625.23

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 606 362 127 22.1 Blue Polypropylene (PP) 556 319 109 Both short sides 10 type Blue 4983049362253 342-3573 1530 1 pc.

฿ 1,502.54

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 620 380 185 33.1 Blue Polypropylene (PP) 558 320 169 Both Short Sides 27/30/127 Type Blue 4983049372252 342-3581 1890 1 pc.

฿ 1,502.54

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 620 380 185 33.1 Gray Polypropylene (PP) 558 320 169 Both Short Sides 27/30/127 Type Light Gray 4983049372283 342-3590 1890 1 pc.

฿ 1,629.99

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 620 380 225 40.1 Blue Polypropylene (PP) 558 320 209 Both Short Sides 16/27/30/127 Type Blue 4983049382251 342-3603 2130 1 pc.

฿ 1,629.99

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 620 380 225 40.1 Gray Polypropylene (PP) 558 320 209 Both Short Sides 16/27/30/127 Type Light Gray 4983049382282 342-3611 2130 1 pc.

฿ 1,105.75

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 606 369 96 16.5 Gray Polypropylene (PP) 556 319 80 Both Sides Short, Model 50 Light Gray 4983049302266 342-3620 1230 1 pc.

฿ 1,361.81

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 610 370 156 27.3 Gray Polypropylene (PP) 557 320 140 Double Short Sides, 30/127 Type Light Gray 4983049302280 342-3638 1650 1 pc.

฿ 1,970.06

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 606 369 130 21.8 Green Polypropylene (PP) 556 319 109 Both Short Sides 30, 127 Type - 4983049302228 761-6554 - 1 pc.

฿ 1,261.16

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 514 341 159 21.7 Blue Polypropylene (PP) 454 305 145 4-sided Type 21 Light blue 4983049322356 342-3646 1390 1 pc.

฿ 1,261.16

BOX TYPE CONTAINERS 1 Piece(s) 8 Day(s) 514 341 159 21.7 Gray Polypropylene (PP) 454 305 145 4-sided Type 21 Light Gray 4983049322325 342-3654 1390 1 pc.

฿ 1,261.16

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 514 341 159 21.7 Orange Polypropylene (PP) 454 305 145 4-sided Type 21 Orange 4983049322394 342-3662 1390 1 pc.

฿ 1,167.47

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 525 367 168 22.8 White Polypropylene (PP) 433 316 152 - Transparency 4983049332300 342-3671 1140 1 pc.

฿ 1,469.17

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 445 344 217 26 Gray Polypropylene (PP) 395 304 200 Double-sided Type 9, Type 21 with Both Sides Long Light Gray 4983049322486 342-3689 1670 1 pc.

฿ 1,469.17

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 445 344 217 26 Yellow Polypropylene (PP) 395 304 200 Double-sided Type 9, Type 21 with Both Sides Long Yellow 4983049322431 342-3697 1670 1 pc.

฿ 1,167.77

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 424 292 249 23.5 Cream Polypropylene (PP) 374 254 232 4-sided Type 21, Type 1/6 With Side Shorter Cream 4983049312425 342-3701 1380 1 pc.

฿ 1,167.77

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 424 292 249 23.5 Orange Polypropylene (PP) 374 254 232 4-sided Type 21, Type 1/6 With Side Shorter Orange 4983049312432 342-3719 1380 1 pc.

฿ 871.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 424 292 168 15.5 Blue Polypropylene (PP) 375 255 152 One Short Side 1/6 Type Blue 4983049332454 342-3727 1120 1 pc.

฿ 871.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 424 292 168 15.5 Cream Polypropylene (PP) 375 255 152 One Short Side 1/6 Type Cream 4983049332423 342-3735 1120 1 pc.

฿ 871.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 424 292 168 15.5 Orange Polypropylene (PP) 375 255 152 One Short Side 1/6 Type Orange 4983049332430 342-3743 1120 1 pc.

฿ 871.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 424 292 168 15.5 Red Polypropylene (PP) 375 255 152 One Short Side 1/6 Type Red 4983049302419 342-3751 1120 1 pc.

฿ 1,354.22

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 444 304 233 24.2 Orange Polypropylene (PP) 396 268 217 One Short Side 1/6 Type Orange 4983049302532 342-3760 1600 1 pc.

฿ 1,322.46

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 600 300 191 25.6 Cream Polypropylene (PP) 552 253 172 Both Short Sides 3 Type-2 (Welding) Cream 4983049312647 342-3778 1610 1 pc.

฿ 1,322.46

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 600 300 191 25.6 Green Polypropylene (PP) 552 253 172 Both Short Sides 3 Type-2 (Welding) Green 4983049312678 342-3786 1610 1 pc.

฿ 1,122.12

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 600 300 141 18.6 Cream Polypropylene (PP) 554 255 122 Both Short Sides 3 Type-2 (Welding) Cream 4983049302648 342-3794 1320 1 pc.

฿ 1,122.12

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 600 300 141 18.6 Green Polypropylene (PP) 554 255 122 Both Short Sides 3 Type-2 (Welding) Green 4983049302679 342-3808 1320 1 pc.

฿ 1,202.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 475 369 204 25.8 Blue Polypropylene (PP) 412 313 183 Both short sides 9/25-2 type Blue 4983049322851 342-3824 1480 1 pc.

฿ 1,186.00

BOXTYPECONTAINERS 1 Piece(s) Same day 475 369 204 25.8 Green Polypropylene (PP) 412 313 183 Both short sides 9/25-2 type Green 4983049322868 342-3832 1480 1 pc.

฿ 1,202.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 475 369 204 25.8 Orange Polypropylene (PP) 412 313 183 Both short sides 9/25-2 type Orange 4983049302891 342-3841 1480 1 pc.

฿ 1,202.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 475 369 204 25.8 Yellow Polypropylene (PP) 412 313 183 Both short sides 9/25-2 type Yellow 4983049322820 342-3859 1480 1 pc.

฿ 1,296.00

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 476 360 223 28.6 Gray Polypropylene (PP) 412 311 202 Both Short Sides 9 Type, Both Long Sides 19/20 Type Light Gray 4983049372870 342-3816 1630 1 pc.

฿ 1,335.83

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 479 355 270 31.5 White Polypropylene (PP) 381 296 254 - Transparency 4983049303102 342-3905 1320 1 pc.

฿ 1,636.77

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 593 393 206 36.4 Blue Polypropylene (PP) 533 333 190 Double Short Sides, 4/6 Type Blue 4983049303652 342-4006 1960 1 pc.

฿ 1,636.77

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 593 393 206 36.4 Gray Polypropylene (PP) 533 333 190 Double Short Sides, 4/6 Type Light Gray 4983049303683 342-4031 1960 1 pc.

฿ 1,636.77

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 593 393 206 36.4 Orange Polypropylene (PP) 533 333 190 Double Short Sides, 4/6 Type Orange 4983049303638 342-4049 1960 1 pc.

฿ 1,524.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 593 393 206 36.5 Blue Polypropylene (PP) 534 334 188 Both Short Sides 9L/9M/9S Type, Both Long Sides 19 Type Blue 4983049353657 342-3948 1840 1 pc.

฿ 1,524.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 593 393 206 36.5 Gray Polypropylene (PP) 534 334 188 Both Short Sides 9L/9M/9S Type, Both Long Sides 19 Type Light Gray 4983049336261 342-3972 1840 1 pc.

฿ 1,524.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 593 393 206 36.5 Orange Polypropylene (PP) 534 334 188 Both Short Sides 9L/9M/9S Type, Both Long Sides 19 Type Orange 4983049336292 342-3981 1840 1 pc.

฿ 1,336.02

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 593 393 156 27.3 Gray Polypropylene (PP) 534 334 138 4-sided Type 9L, Type 9M, and Type 9S Light Gray 4983049363687 342-3999 1480 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2
  4. 3
  5. Next >>