(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tile System Square

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 304.80 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SQ-301
SQ-302
SQ-303
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 359.00

JOINT DRAINBOARDS 1 Piece(s) 13 Day(s) Green 400-7794 1 pc.

฿ 304.80

JOINT DRAINBOARDS 1 Piece(s) 10 Day(s) Gray 400-7808 1 pc.

฿ 304.80

JOINT DRAINBOARDS 1 Piece(s) 12 Day(s) Brown 400-7816 1 pc.

Basic Specifications

  • Product Type
    Louver
  • Length(mm)
    300
  • Width(mm)
    300
  • Shape
    Joint Type
  • Thickness(mm)
    13
  • Mass(g)
    230
  • Material
    100% Polyethylene
  • Use
    As drainboard for veranda, garden, poolside, bathroom.
  • Features
    Possesses excellent drainage of water. This joint type drain board is easy to assemble according to required width.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Excellent water drainage.
· Easy-to-assemble joint type that can be used to fit the area of use.

Part Number
SQ-301
SQ-302
SQ-303
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 359.00

JOINT DRAINBOARDS 1 Piece(s) 13 Day(s) Green 400-7794 1 pc.

฿ 304.80

JOINT DRAINBOARDS 1 Piece(s) 10 Day(s) Gray 400-7808 1 pc.

฿ 304.80

JOINT DRAINBOARDS 1 Piece(s) 12 Day(s) Brown 400-7816 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1