(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

eco joint drainboard

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MR-091-070-7

  • Product Type
    Louver
  • Length(mm)
    600
  • Width(mm)
    600
  • Shape
    Joint Type
  • Detailing Type
    -
  • Color
    Grass Green
  • Thickness(mm)
    25
  • Trusco Code
    328-5367
  • Overall length(mm)
    -
  • Mass(g)
    2200
  • Amount Of Content
    1 pc.
Part Number
MR-091-070-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Length
(mm)
Width
(mm)
Shape Detailing Type Color Thickness
(mm)
Trusco Code Overall length
(mm)
Mass
(g)
Amount Of Content

฿ 1,706.67

JOINT DRAINBOARDS 1 Piece(s) 12 Day(s) Louver 600 600 Joint Type - Grass Green 25 328-5367 - 2200 1 pc.

Product Description

[Features]
·Easy-to-assemble 60 cm square type
·Efficient and wide-ranging installation is possible
·Moisture proof effect. Eco Mark certified product
·Durable and moisture resistant
·Can be used in a freezer, etc., as it is resistant to low temperatures with a brittleness temperature of -58°C or less.
[Applications]
·For standing work in factories, etc. For flooring in factories and warehouses
·In the connecting corridor and around the water in the kitchen. in locker rooms and bathrooms
·Ideal for school landings and corridors

Specifications of MR-091-070-7

  • Product Type
    Louver
  • Length(mm)
    600
  • Width(mm)
    600
  • Shape
    Joint Type
  • Detailing Type
    -
  • Color
    Grass Green
  • Thickness(mm)
    25
  • Trusco Code
    328-5367
  • Overall length(mm)
    -
  • Mass(g)
    2200
  • Amount Of Content
    1 pc.
Part Number
MR-091-070-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Length
(mm)
Width
(mm)
Shape Detailing Type Color Thickness
(mm)
Trusco Code Overall length
(mm)
Mass
(g)
Amount Of Content

฿ 1,706.67

JOINT DRAINBOARDS 1 Piece(s) 12 Day(s) Louver 600 600 Joint Type - Grass Green 25 328-5367 - 2200 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1