(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Paint Cup (1 Liter, with Scale) (TTC-1P)

Paint Cup (1 Liter, with Scale) (TTC-1P)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TTC-1P
TTC-10P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Mass
(g)
Trusco Code Amount Of Content

฿ 48.00

PAINT ROLLERS 1 Piece(s) - Same day - 15 402-7353 1 pc.

฿ 445.00

PAINT ROLLERS 1 Pack(s)

10 Pieces Per Package

Same day 10 pieces 150 402-7345 1 Bag (10 pcs)

Basic Specifications

  • Material
    Polypropylene (PP)
  • Other
    Option
  • Width(mm)
    130
  • Overall Length(mm)
    130
  • Height(mm)
    95
  • Capacity(L)
    1
  • Features
    Color distinction is easy with this transparent resin.
  • Application
    The product is a container for subdividing paint.

Product Description

[Features]
· Color distinction is easy with this transparent resin.
· Because there is a simple scale, it is also convenient for subdividing paint.
[Applications]
· The product is a container for subdividing paint.

Part Number
TTC-1P
TTC-10P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Mass
(g)
Trusco Code Amount Of Content

฿ 48.00

PAINT ROLLERS 1 Piece(s) - Same day - 15 402-7353 1 pc.

฿ 445.00

PAINT ROLLERS 1 Pack(s)

10 Pieces Per Package

Same day 10 pieces 150 402-7345 1 Bag (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Because there is a simple scale, it is convenient for subdivision of paint.

Usage

●A container for dispensing paint.

Specification

●Upper Part Diameter x Lower Part Diameter x H(mm):130 x 100 x 95
●Capacity(L):1

Materials

●Polypropylene(PP)