(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Plate (TPT225)

Roller Plate (TPT225)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPT175
TPT225
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Mass
(g)
Trusco Code Compatible Roller
(Inch)
Amount Of Content

฿ 200.00

PAINT ROLLERS 1 Piece(s) Same day 245 300 301-8792 Up to 7 1 pc.

฿ 253.00

PAINT ROLLERS 1 Piece(s) Same day 295 335 301-8806 Up to 9 1 pc.

Basic Specifications

  • Material
    Polypropylene (PP)
  • Other
    Option
  • Overall Length(mm)
    410
  • Height(mm)
    75
  • Features
    A paint dish that is commonly used with PP roller trays and which can be easily used by anyone.
  • Application
    For subdivision of water-based paint, oil-based paint, varnish, adhesive, etc.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A paint dish that is commonly used with PP roller trays.
· A paint dish that can be easily used by anyone.
[Applications]
· For subdivision of water-based paint, oil-based paint, varnish, adhesive, etc.

Part Number
TPT175
TPT225
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Mass
(g)
Trusco Code Compatible Roller
(Inch)
Amount Of Content

฿ 200.00

PAINT ROLLERS 1 Piece(s) Same day 245 300 301-8792 Up to 7 1 pc.

฿ 253.00

PAINT ROLLERS 1 Piece(s) Same day 295 335 301-8806 Up to 9 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●Substitution of water-based, oil-based paint, varnish, adhesive and the like.

Specification

●SPQ(piece):40

Materials

●Polypropylene(PP)