(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Regular Roller Universal Use, Compatible Roller: 7 Inches/9 Inches (TRF-9R)

Regular Roller Universal Use, Compatible Roller: 7 Inches/9 Inches (TRF-9R)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TRF-7R
TRF-9R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Mass
(g)
Trusco Code Compatible Roller
(Inch)
Amount Of Content

฿ 154.00

PAINT ROLLERS HANDLES(REGULAR 1 Piece(s) Same day 200 295 337-2430 7 1 pc.

฿ 166.00

PAINT ROLLERS HANDLES(REGULAR 1 Piece(s) Same day 248 320 337-2448 9 1 pc.

Basic Specifications

  • Other
    Option
  • Diameter(mm)
    φ38
  • Overall Length(mm)
    355
  • Features
    The industrial roller handle is durable. It has good straightness and excellent workability. It has 5 spoke specifications.
  • Specifications: handle screw part
    M20
  • Material: handle
    Polypropylene (PP)
  • Material: handle part
    Steel
  • Amount Of Content
    1 pc.

Product Description

A handle compatible with both the 7 in. and the 9 in. regular roller spares (38 mm inner diameter).
[Features]
· 5-spoke type with good durability and weight balance.
· Joint handle can be fitted to the handle (thread part M20).
· Polypropylene (PP) handle so paint is unlikely to stick. Once dried, it can be removed easily.
· Durable, with commercial roller handle.
· Good rectilinearity and excellent workability.
· Durable and rotates smoothly even when coating by pushing into floor coats, etc.
[Applications]
· Convenient for painting floors.

Part Number
TRF-7R
TRF-9R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Mass
(g)
Trusco Code Compatible Roller
(Inch)
Amount Of Content

฿ 154.00

PAINT ROLLERS HANDLES(REGULAR 1 Piece(s) Same day 200 295 337-2430 7 1 pc.

฿ 166.00

PAINT ROLLERS HANDLES(REGULAR 1 Piece(s) Same day 248 320 337-2448 9 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a durable commercial roller handle.

Specification

●SPQ(piece):24
●Handle Threaded Portion: M20

Materials

●Handle: Polypropylene(PP)
●Shaft: Steel