(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRUSCO Joint Handle for Roller Handles (Overall Length: 850 to 2,000 mm)

TRUSCO Joint Handle for Roller Handles (Overall Length: 850 to 2,000 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TES2000

  • Other
    Option
  • Overall Length(mm)
    850~2000
  • Mass(g)
    370
  • Trusco Code
    301-8784
  • Features
    Shrinks from 850 mm to 2,000 mm by turning the joint part. Common to any company and features excellent usability.
  • Application
    Painting the top portions of a wall and painting floors.
  • Compatible Handle
    M20 Handle Screw Part
  • Material: handle
    Aluminum/Polypropylene (PP)
  • Amount Of Content
    1 pc.
Part Number
TES2000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 554.76

PAINT ROLLERS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Other
    Option
  • Overall Length(mm)
    850~2000
  • Mass(g)
    370
  • Trusco Code
    301-8784
  • Features
    Shrinks from 850 mm to 2,000 mm by turning the joint part. Common to any company and features excellent usability.
  • Application
    Painting the top portions of a wall and painting floors.
  • Compatible Handle
    M20 Handle Screw Part
  • Material: handle
    Aluminum/Polypropylene (PP)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Telescopes from 850 mm to 2,000 mm by turning the joint part.
· Common to any company and features excellent usability.
[Applications]
· Painting the top portions of a wall and painting floors.

Specifications of TES2000

  • Other
    Option
  • Overall Length(mm)
    850~2000
  • Mass(g)
    370
  • Trusco Code
    301-8784
  • Features
    Shrinks from 850 mm to 2,000 mm by turning the joint part. Common to any company and features excellent usability.
  • Application
    Painting the top portions of a wall and painting floors.
  • Compatible Handle
    M20 Handle Screw Part
  • Material: handle
    Aluminum/Polypropylene (PP)
  • Amount Of Content
    1 pc.
Part Number
TES2000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 554.76

PAINT ROLLERS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By rotating the joint part, it is extendable from the shortest length of 850mm to the longest of 2000 mm.

Specification

●Diameter x L(mm):Φ30 x 850 to 2000
●SPQ(piece):20
●Compatible Handles: Those with handle screw threaded portion part M20

Materials

●Aluminum/ Polypropylene (PP)