- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of TRF-7M
-
- Other
- Option
-
- Width(mm)
- 170
-
- Diameter(mm)
- φ6
-
- Overall Length(mm)
- 375
-
- Mass(g)
- 160
-
- Trusco Code
- 337-2421
-
- Features
- Middle rollers (7") from various manufacturers can be used. The industrial roller handle has excellent durability. Travels straight and has excellent workability.
-
- Compatible Roller(Inch)
- 7
-
- Specifications: handle screw part
- M20
-
- Material: handle
- Polypropylene (PP)
-
- Material: handle part
- Steel
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 122.00
|
PAINT ROLLERS HANDLES(MIDDLE
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Basic Specifications
-
- Other
- Option
-
- Width(mm)
- 170
-
- Diameter(mm)
- φ6
-
- Overall Length(mm)
- 375
-
- Mass(g)
- 160
-
- Trusco Code
- 337-2421
-
- Features
- Middle rollers (7") from various manufacturers can be used. The industrial roller handle has excellent durability. Travels straight and has excellent workability.
-
- Compatible Roller(Inch)
- 7
-
- Specifications: handle screw part
- M20
-
- Material: handle
- Polypropylene (PP)
-
- Material: handle part
- Steel
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Middle rollers (7") from various manufacturers can be used.
· Durable, with commercial roller handle.
· Good rectilinearity and excellent workability.
Specifications of TRF-7M
-
- Other
- Option
-
- Width(mm)
- 170
-
- Diameter(mm)
- φ6
-
- Overall Length(mm)
- 375
-
- Mass(g)
- 160
-
- Trusco Code
- 337-2421
-
- Features
- Middle rollers (7") from various manufacturers can be used. The industrial roller handle has excellent durability. Travels straight and has excellent workability.
-
- Compatible Roller(Inch)
- 7
-
- Specifications: handle screw part
- M20
-
- Material: handle
- Polypropylene (PP)
-
- Material: handle part
- Steel
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 122.00
|
PAINT ROLLERS HANDLES(MIDDLE
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●It is a durable commercial roller handle.Specification
●Compatible Roller(inch):7
●W x Diameter x Total Length(mm):170 x 6 x 375
●Handle Threaded Portion: M20Materials
●Handle: Polypropylene(PP)
●Shaft: Steel
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?