(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TPR-54-10 |
TPR-56-10 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Roller Size (Inch) |
Overall Length (mm) |
Mass (g) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 837.41 |
PAINT ROLLERS(SMALL ROLLER) | 1 Pack(s) |
10 Pieces Per Package |
Same day | 4 | 100 | 145 | 402-7281 | 1 Bag (10 pcs) | ||
฿ 982.43 |
PAINT ROLLERS(SMALL ROLLER) | 1 Pack(s) |
10 Pieces Per Package |
Same day | 6 | 150 | 195 | 402-7299 | 1 Bag (10 pcs) |
Short hair type that can be used for smooth surfaces and finish coating.
Usable paint: water-based: most suitable, oil-based: most suitable, acrylic: ○, PVC: ○
Part Number |
---|
TPR-54-10 |
TPR-56-10 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Roller Size (Inch) |
Overall Length (mm) |
Mass (g) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 837.41 |
PAINT ROLLERS(SMALL ROLLER) | 1 Pack(s) |
10 Pieces Per Package |
Same day | 4 | 100 | 145 | 402-7281 | 1 Bag (10 pcs) | ||
฿ 982.43 |
PAINT ROLLERS(SMALL ROLLER) | 1 Pack(s) |
10 Pieces Per Package |
Same day | 6 | 150 | 195 | 402-7299 | 1 Bag (10 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?