(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Roller (for exterior use) (TPR-20S-4)

Small Roller (for exterior use) (TPR-20S-4)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPR-20S-4
TPR-20S-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Roller Size
(Inch)
Overall Length
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 154.81

PAINT ROLLERS(SMALL ROLLER) 1 Piece(s) 10 Day(s) 4 105 24 276-0878 1 pc.

฿ 167.52

PAINT ROLLERS(SMALL ROLLER) 1 Piece(s) 12 Day(s) 6 155 28 276-0886 1 pc.

Basic Specifications

  • Material
    Polyester, Acrylic
  • Hair length(mm)
    20
  • Features
    The product is intended for exterior coating, featuring good workability and finish by holding and discharging paint well and offering great elasticity.
  • Compatible Handle
    TRF-S,TRF-L
  • Supported Paint
    Water-based paint ◎, oil-based paint ◎, acrylic resin ○, vinyl chloride ○
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The product is intended for exterior coating, featuring good workability and finish by holding and discharging paint well and offering great elasticity.

Part Number
TPR-20S-4
TPR-20S-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Roller Size
(Inch)
Overall Length
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 154.81

PAINT ROLLERS(SMALL ROLLER) 1 Piece(s) 10 Day(s) 4 105 24 276-0878 1 pc.

฿ 167.52

PAINT ROLLERS(SMALL ROLLER) 1 Piece(s) 12 Day(s) 6 155 28 276-0886 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1