(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fire Prevention Placard - 4 Placard Set Type (825-68)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
825-66
825-67
825-68
825-69
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size (Length x Width)
(mm)
Display Content Trusco Code Mass
(g)
Amount Of Content

฿ 3,387.50

HEATSTROKE MEASURES SIGNS 1 Pack(s)

4 Pieces Per Package

19 Day(s) 450×450 No Fire 334-5521 3200 1 Set (4 Characters X 1 Sheet Each)

฿ 4,888.00

HEATSTROKE MEASURES SIGNS 1 Pack(s)

4 Pieces Per Package

12 Day(s) 600×600 No Fire 334-5530 5700 1 Set (4 Characters X 1 Sheet Each)

฿ 3,152.65

HEATSTROKE MEASURES SIGNS 1 Pack(s)

4 Pieces Per Package

12 Day(s) 450×450 No smoking on premises 334-5548 3200 1 Set (4 Characters X 1 Sheet Each)

฿ 4,888.00

HEATSTROKE MEASURES SIGNS 1 Pack(s)

4 Pieces Per Package

10 Day(s) 600×600 No smoking on premises 334-5556 5700 1 Set (4 Characters X 1 Sheet Each)

Basic Specifications

  • Shape
    Square
  • Mounting specification
    4 Holes
  • Specifications
    Standard Type
  • Material
    Steel
  • Mounting Method
    Screw Fixing (Screw Sold Separately)
  • Features
    Four-sheet sets used for large display around upper sections of building entrances.
  • Amount Of Content
    1 Set (4 Characters X 1 Sheet Each)

Product Description

[Specifications]
·A set of 4 placards that can be used to create large displays near upper area of entrances to buildings.

Part Number
825-66
825-67
825-68
825-69
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size (Length x Width)
(mm)
Display Content Trusco Code Mass
(g)
Amount Of Content

฿ 3,387.50

HEATSTROKE MEASURES SIGNS 1 Pack(s)

4 Pieces Per Package

19 Day(s) 450×450 No Fire 334-5521 3200 1 Set (4 Characters X 1 Sheet Each)

฿ 4,888.00

HEATSTROKE MEASURES SIGNS 1 Pack(s)

4 Pieces Per Package

12 Day(s) 600×600 No Fire 334-5530 5700 1 Set (4 Characters X 1 Sheet Each)

฿ 3,152.65

HEATSTROKE MEASURES SIGNS 1 Pack(s)

4 Pieces Per Package

12 Day(s) 450×450 No smoking on premises 334-5548 3200 1 Set (4 Characters X 1 Sheet Each)

฿ 4,888.00

HEATSTROKE MEASURES SIGNS 1 Pack(s)

4 Pieces Per Package

10 Day(s) 600×600 No smoking on premises 334-5556 5700 1 Set (4 Characters X 1 Sheet Each)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1