(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Triangular Prism Sign (Fire Extinguisher / Fire Hydrant) (826-09)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
826-08
826-09
826-10
826-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Display Content Trusco Code Amount Of Content

฿ 522.46

HEATSTROKE MEASURES SIGNS 1 Piece(s) 10 Day(s) Standard Type Fire Extinguisher 330-6496 1 pc.

฿ 549.68

HEATSTROKE MEASURES SIGNS 1 Piece(s) 12 Day(s) Luminous Type Fire Extinguisher 330-6500 1 pc.

฿ 522.46

HEATSTROKE MEASURES SIGNS 1 Piece(s) 10 Day(s) Standard Type Fireplug 330-6518 1 pc.

฿ 549.67

HEATSTROKE MEASURES SIGNS 1 Piece(s) 10 Day(s) Luminous Type Fireplug 330-6526 1 pc.

Basic Specifications

  • Shape
    Triangular pillar
  • Mounting specification
    Double-Sided Tape
  • Size (Length x Width)(mm)
    315×100
  • Material
    ABS Resin
  • Mass(g)
    280
  • Mounting Method
    Pasting Type (Double-sided tape included)
  • Features
    Triangular stopper has good visibility from front or side.
  • Amount Of Content
    1 pc.

Product Description

Triangular prism signs for use as emergency signs.
[Features]
· 3-face display with double-sided tape attached. Can be suspended from the ceiling or hung on a wall.
· Triangular prism shape provides good visibility from the front or sides.
[Applications]
Fire extinguishing. (Fire extinguisher / Fire hydrant)

Part Number
826-08
826-09
826-10
826-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Display Content Trusco Code Amount Of Content

฿ 522.46

HEATSTROKE MEASURES SIGNS 1 Piece(s) 10 Day(s) Standard Type Fire Extinguisher 330-6496 1 pc.

฿ 549.68

HEATSTROKE MEASURES SIGNS 1 Piece(s) 12 Day(s) Luminous Type Fire Extinguisher 330-6500 1 pc.

฿ 522.46

HEATSTROKE MEASURES SIGNS 1 Piece(s) 10 Day(s) Standard Type Fireplug 330-6518 1 pc.

฿ 549.67

HEATSTROKE MEASURES SIGNS 1 Piece(s) 10 Day(s) Luminous Type Fireplug 330-6526 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1