(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fire Prevention Placard - Projection Type (826-40)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
826-40
826-42
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content Trusco Code Amount Of Content

฿ 524.49

HEATSTROKE MEASURES SIGNS 1 Piece(s) 10 Day(s) Fire Extinguisher (Both Sides) 330-6542 1 pc.

฿ 514.68

HEATSTROKE MEASURES SIGNS 1 Piece(s) 10 Day(s) Fire Hydrant (Both Sides) 330-6551 1 pc.

Basic Specifications

  • Shape
    Square
  • Mounting specification
    3 Holes
  • Specifications
    Standard Type
  • Size (Length x Width)(mm)
    300×225
  • Material
    PET Resin
  • Details Model
    Protruding type
  • Mass(g)
    220
  • Mounting Method
    Screw Fixing (Screw Sold Separately)
  • Features
    It protrudes for excellent visibility from the front when walking along passageways.
  • Amount Of Content
    1 pc.

Product Description

Protruding type, affording good visibility from the front when walking through passageways.

Part Number
826-40
826-42
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content Trusco Code Amount Of Content

฿ 524.49

HEATSTROKE MEASURES SIGNS 1 Piece(s) 10 Day(s) Fire Extinguisher (Both Sides) 330-6542 1 pc.

฿ 514.68

HEATSTROKE MEASURES SIGNS 1 Piece(s) 10 Day(s) Fire Hydrant (Both Sides) 330-6551 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1