(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cat Repellent Equipment Ultrasonic Mini Type Garden Barrier

Cat Repellent Equipment Ultrasonic Mini Type Garden Barrier

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of GDX-M

  • Product Type
    Product Protecting From Dog and Cat
  • Power Consumption(W)
    0.3
  • Power Supply(V)
    Other
  • Details Model
    Garden Barrier Mini
  • Effective area(m2)
    25
  • Trusco Code
    354-5580
  • Features
    Prevents gradual weakening due to change in wavelength. Can be installed in rainy weather due to drip-proof structure. Miniature type.
  • Use
    Reduces damages by cats with ultrasonic waves.
  • Body Dimensions: Width(mm)
    130.5
  • Body Dimensions: Depth(mm)
    142
  • Body Dimensions: Height(mm)
    217.5
  • Specifications
    Effective Range: 25 m2 Type: Dry Cell Battery (C Size Battery x 4 units, sold separately)
  • Mass(g)
    340
  • Amount Of Content
    1 unit
Part Number
GDX-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,584.29

PROTECTION AGAINST DOGS & CAT 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Type
    Product Protecting From Dog and Cat
  • Power Consumption(W)
    0.3
  • Power Supply(V)
    Other
  • Details Model
    Garden Barrier Mini
  • Effective area(m2)
    25
  • Trusco Code
    354-5580
  • Features
    Prevents gradual weakening due to change in wavelength. Can be installed in rainy weather due to drip-proof structure. Miniature type.
  • Use
    Reduces damages by cats with ultrasonic waves.
  • Body Dimensions: Width(mm)
    130.5
  • Body Dimensions: Depth(mm)
    142
  • Body Dimensions: Height(mm)
    217.5
  • Specifications
    Effective Range: 25 m2 Type: Dry Cell Battery (C Size Battery x 4 units, sold separately)
  • Mass(g)
    340
  • Amount Of Content
    1 unit

Product Description

[Features]
· Varies the wavelength to prevent cats from becoming immune to it.
· Drip-proof structure enables it to be installed in rainy environments.
· Mini type.
[Applications]
· Uses ultrasonic waves to reduce cat damage.

Specifications of GDX-M

  • Product Type
    Product Protecting From Dog and Cat
  • Power Consumption(W)
    0.3
  • Power Supply(V)
    Other
  • Details Model
    Garden Barrier Mini
  • Effective area(m2)
    25
  • Trusco Code
    354-5580
  • Features
    Prevents gradual weakening due to change in wavelength. Can be installed in rainy weather due to drip-proof structure. Miniature type.
  • Use
    Reduces damages by cats with ultrasonic waves.
  • Body Dimensions: Width(mm)
    130.5
  • Body Dimensions: Depth(mm)
    142
  • Body Dimensions: Height(mm)
    217.5
  • Specifications
    Effective Range: 25 m2 Type: Dry Cell Battery (C Size Battery x 4 units, sold separately)
  • Mass(g)
    340
  • Amount Of Content
    1 unit
Part Number
GDX-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,584.29

PROTECTION AGAINST DOGS & CAT 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Rain-weather installation is possible with a drip-proof structure.

Usage

●Reduce cat damage with ultrasound.

Specification

●Effective area(m2):25
●Electricity Consumption(W):0.3
●Type:Mini
●SPQ(piece):6