(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pigeon Protector Spikes (THPM2NG)

Pigeon Protector Spikes (THPM2NG)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
THPM2NG
THPMG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Spike height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,311.00

ANIMAL AND BIRD AVOIDING GOOD 1 Piece(s) 14 Day(s) 76 146 355-4074 160 1 pc.

฿ 1,121.00

ANIMAL AND BIRD AVOIDING GOOD 1 Piece(s) 10 Day(s) 60 100 355-4082 95 1 pc.

Basic Specifications

  • Product Type
    Animal and Bird Proof Product
  • Color
    Green
  • Length(mm)
    600
  • Material
    Polypropylene (PP)
  • Features
    It is made of plastic and helps to prevent damage to buildings without damaging pigeons etc. It is connected easily and wide area can be covered freely. Cutting and processing can be done easily and is suitable for poles and protrusions. Unlike chemicals, it doesn't need replacement and can be used for a long time. It is lightweight and can be used easily at high places and difficult constructions.
  • Use
    Pigeon excrement damage prevention.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The anti-roosting spikes are plastic so they prevent pigeons from leaving unsightly droppings on buildings without harming the pigeons.
· Easy to connect and use just about anywhere even on large surfaces.
· It is simple to cut, meaning it can be attached to posts and overhangs easily.
· Unlike chemicals versions, etc., it does not need to be replaced and can be used for a long time.
· It is lightweight and can be easily placed in high places and areas where construction is difficult.
· An anti-bird roosting device.
[Applications]
· Prevents pigeons from leaving unsightly droppings.
· Station platforms.
· Highways and bridges.
· Shrines and temples.
· ​Supermarkets and shops where hygiene control is essential.
· Warehouses and parking lots.

Part Number
THPM2NG
THPMG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Spike height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,311.00

ANIMAL AND BIRD AVOIDING GOOD 1 Piece(s) 14 Day(s) 76 146 355-4074 160 1 pc.

฿ 1,121.00

ANIMAL AND BIRD AVOIDING GOOD 1 Piece(s) 10 Day(s) 60 100 355-4082 95 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1