(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tricade (15P-Connection Type)

Tricade (15P-Connection Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TC-B15

  • Product Model
    Animal and Bird Proof Product
  • Width(mm)
    150
  • Length(mm)
    540
  • Spike height(mm)
    120
  • Trusco Code
    375-9725
  • Features
    Can be connected or wound freely, either vertically or horizontally, Can be cut with scissors. Made of soft resin that can't be easily scratched.
  • Use
    For common places where cats pass and birds gather, such as veranda, space under the overhang of a Japanese roof, air conditioner outdoor unit, eaves, etc.
  • Mass
    413g
  • Material
    Polyethylene (PE)
  • Amount Of Content
    1 pc.
Part Number
TC-B15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,100.00

ANIMAL AND BIRD AVOIDING GOOD 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Animal and Bird Proof Product
  • Width(mm)
    150
  • Length(mm)
    540
  • Spike height(mm)
    120
  • Trusco Code
    375-9725
  • Features
    Can be connected or wound freely, either vertically or horizontally, Can be cut with scissors. Made of soft resin that can't be easily scratched.
  • Use
    For common places where cats pass and birds gather, such as veranda, space under the overhang of a Japanese roof, air conditioner outdoor unit, eaves, etc.
  • Mass
    413g
  • Material
    Polyethylene (PE)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Connect it in any position, upright, flat, or rolled-up.
· Can be cut with scissors.
· Made of soft plastic to prevent damage.
[Applications]
· Set it on cat pathways and on spots where birds are likely to roost such as balconies, under eaves, on outdoor air conditioners above window sills, etc.

Specifications of TC-B15

  • Product Model
    Animal and Bird Proof Product
  • Width(mm)
    150
  • Length(mm)
    540
  • Spike height(mm)
    120
  • Trusco Code
    375-9725
  • Features
    Can be connected or wound freely, either vertically or horizontally, Can be cut with scissors. Made of soft resin that can't be easily scratched.
  • Use
    For common places where cats pass and birds gather, such as veranda, space under the overhang of a Japanese roof, air conditioner outdoor unit, eaves, etc.
  • Mass
    413g
  • Material
    Polyethylene (PE)
  • Amount Of Content
    1 pc.
Part Number
TC-B15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,100.00

ANIMAL AND BIRD AVOIDING GOOD 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1