(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Bug Zapper, Indoor Type, 20 W Round (Round Suspended Type)

Electric Bug Zapper, Indoor Type, 20 W Round (Round Suspended Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of GK-1200Y

  • Product Type
    Insect handler
  • Power Consumption(W)
    30
  • Power Supply(V)
    100
  • Details Type
    For indoors 20 W round model (round hanging type)
  • Effective area(m2)
    20–50
  • Mass(g)
    5000
  • Trusco Code
    455-7441
  • Features
    20 W round insect handler for indoors (chain hanging type). Attracts insects with near ultraviolet radiation and disposes of them with electric shock. Compact, round, 2,700 V secondary voltage, with a safety device (insect receiver plate).
  • Application
    Printing plants, food factories, convenience stores, supermarkets, drug stores, restaurants, hotels.
  • Main Body Dimension: Width(mm)
    244
  • Main Body Dimension: Depth(mm)
    244
  • Main Body Dimension: Height(mm)
    223
  • Light trap
    FCL20BL, 20 W (1 lamp)
  • Amount Of Content
    1 unit
Part Number
GK-1200Y SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 27,544.00

฿ 25,340.48

INSECT KILLERS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Insect handler
  • Power Consumption(W)
    30
  • Power Supply(V)
    100
  • Details Type
    For indoors 20 W round model (round hanging type)
  • Effective area(m2)
    20–50
  • Mass(g)
    5000
  • Trusco Code
    455-7441
  • Features
    20 W round insect handler for indoors (chain hanging type). Attracts insects with near ultraviolet radiation and disposes of them with electric shock. Compact, round, 2,700 V secondary voltage, with a safety device (insect receiver plate).
  • Application
    Printing plants, food factories, convenience stores, supermarkets, drug stores, restaurants, hotels.
  • Main Body Dimension: Width(mm)
    244
  • Main Body Dimension: Depth(mm)
    244
  • Main Body Dimension: Height(mm)
    223
  • Light trap
    FCL20BL, 20 W (1 lamp)
  • Amount Of Content
    1 unit

Product Description

[Features]
· 20 W circular insecticide (chain hanging type) for indoor use.
· Attracts insects with near ultraviolet radiation and disposes of them with electric shock.
· Round and compact, comes with secondary voltage of 2,700 V and safety mechanism (insect receiver).
[Applications]
· Printing factories, food plants.
· Convenience stores, supermarkets, drugstores.
· Restaurants and hotels.

Specifications of GK-1200Y

  • Product Type
    Insect handler
  • Power Consumption(W)
    30
  • Power Supply(V)
    100
  • Details Type
    For indoors 20 W round model (round hanging type)
  • Effective area(m2)
    20–50
  • Mass(g)
    5000
  • Trusco Code
    455-7441
  • Features
    20 W round insect handler for indoors (chain hanging type). Attracts insects with near ultraviolet radiation and disposes of them with electric shock. Compact, round, 2,700 V secondary voltage, with a safety device (insect receiver plate).
  • Application
    Printing plants, food factories, convenience stores, supermarkets, drug stores, restaurants, hotels.
  • Main Body Dimension: Width(mm)
    244
  • Main Body Dimension: Depth(mm)
    244
  • Main Body Dimension: Height(mm)
    223
  • Light trap
    FCL20BL, 20 W (1 lamp)
  • Amount Of Content
    1 unit
Part Number
GK-1200Y SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 27,544.00

฿ 25,340.48

INSECT KILLERS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1