(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insect Trap Bug Zap (Automatic Tape Winder Type)

Insect Trap Bug Zap (Automatic Tape Winder Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MPR-01

  • Product Type
    Insect Trapping Device
  • Power Consumption(W)
    29
  • Power Supply(V)
    100
  • Body / Option
    Main Body
  • Effective area(m2)
    50~80
  • Body Dimensions Width(mm)
    376
  • Body Dimensions Depth(mm)
    110
  • Body Dimension: Height(mm)
    200
  • Trusco Code
    455-0382
  • Mass
    2300g
  • Features
    It can reduce replacement work due to tape automatic winding type. This is a stand-alone type, also easy to install. Included entirely Japan-made motor shows high accuracy, high durability and super silence.
  • Use
    Pharmaceuticals/paper making/printing/coating plants and other types of plants, restaurants, hotels, inns, hospitals, and various other types of facilities.
  • Accessories
    Insect Trapping Tape (S-60) x 1, Mounting Bracket Set
  • Amount Of Content
    1 unit
Part Number
MPR-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 20,718.00

฿ 19,060.56

INSECTICIDE CATCHING MACHINES 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Type
    Insect Trapping Device
  • Power Consumption(W)
    29
  • Power Supply(V)
    100
  • Body / Option
    Main Body
  • Effective area(m2)
    50~80
  • Body Dimensions Width(mm)
    376
  • Body Dimensions Depth(mm)
    110
  • Body Dimension: Height(mm)
    200
  • Trusco Code
    455-0382
  • Mass
    2300g
  • Features
    It can reduce replacement work due to tape automatic winding type. This is a stand-alone type, also easy to install. Included entirely Japan-made motor shows high accuracy, high durability and super silence.
  • Use
    Pharmaceuticals/paper making/printing/coating plants and other types of plants, restaurants, hotels, inns, hospitals, and various other types of facilities.
  • Accessories
    Insect Trapping Tape (S-60) x 1, Mounting Bracket Set
  • Amount Of Content
    1 unit

Product Description

[Features]
· Automatic tape rolling function reduces tape replacement time.
· Simple to install and can be mounted just as it is.
· Uses a genuine Japan-made motor that is highly accurate, highly durable and super quiet.
[Applications]
· Pharmaceutical drug, paper manufacturing, printing and paint factories and various other factories; various facilities such as restaurants, hotels, inns, and hospitals.

Specifications of MPR-01

  • Product Type
    Insect Trapping Device
  • Power Consumption(W)
    29
  • Power Supply(V)
    100
  • Body / Option
    Main Body
  • Effective area(m2)
    50~80
  • Body Dimensions Width(mm)
    376
  • Body Dimensions Depth(mm)
    110
  • Body Dimension: Height(mm)
    200
  • Trusco Code
    455-0382
  • Mass
    2300g
  • Features
    It can reduce replacement work due to tape automatic winding type. This is a stand-alone type, also easy to install. Included entirely Japan-made motor shows high accuracy, high durability and super silence.
  • Use
    Pharmaceuticals/paper making/printing/coating plants and other types of plants, restaurants, hotels, inns, hospitals, and various other types of facilities.
  • Accessories
    Insect Trapping Tape (S-60) x 1, Mounting Bracket Set
  • Amount Of Content
    1 unit
Part Number
MPR-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 20,718.00

฿ 19,060.56

INSECTICIDE CATCHING MACHINES 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1