(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Sanitizer, Non-Contact Dispenser GUD-1000-PHJ

Hand Sanitizer, Non-Contact Dispenser GUD-1000-PHJ

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 41962

  • Product Model
    Automatic Hand Fingers Sterilizer
  • Width x Depth x Height(mm)
    147×101×268
  • Ejection amount/injection amount(ml/round)
    Hand Soap approx. 1.7, Liquid Soap approx. 0.5, Disinfectant Liquid approx. 3
  • Mass(g)
    785
  • Body / Option
    Main Body
  • Trusco Code
    382-7089
  • Features
    Sensor detects the hands without touching and discharges / splashes soap solution, foam soap or disinfectant.
  • Use
    Dispenser of Soap Solution for Hand Washing / Alcoholic Hand Sanitizer.
  • Power
    Uses Alkaline D Cell Batteries X 4 Pcs (Sold separately)
  • Amount Of Content
    1 unit
Part Number
41962
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,521.81

AUTOMATIC HAND STERILIZERS 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Product Model
    Automatic Hand Fingers Sterilizer
  • Width x Depth x Height(mm)
    147×101×268
  • Ejection amount/injection amount(ml/round)
    Hand Soap approx. 1.7, Liquid Soap approx. 0.5, Disinfectant Liquid approx. 3
  • Mass(g)
    785
  • Body / Option
    Main Body
  • Trusco Code
    382-7089
  • Features
    Sensor detects the hands without touching and discharges / splashes soap solution, foam soap or disinfectant.
  • Use
    Dispenser of Soap Solution for Hand Washing / Alcoholic Hand Sanitizer.
  • Power
    Uses Alkaline D Cell Batteries X 4 Pcs (Sold separately)
  • Amount Of Content
    1 unit

Product Description

[Features]
· Sensor detects hands without being touched and discharges or sprays soap solution, foaming soap or antiseptic solution.
[Applications]
· Dispenser for handwashing soap solution or hand sanitizing alcohol.

Specifications of 41962

  • Product Model
    Automatic Hand Fingers Sterilizer
  • Width x Depth x Height(mm)
    147×101×268
  • Ejection amount/injection amount(ml/round)
    Hand Soap approx. 1.7, Liquid Soap approx. 0.5, Disinfectant Liquid approx. 3
  • Mass(g)
    785
  • Body / Option
    Main Body
  • Trusco Code
    382-7089
  • Features
    Sensor detects the hands without touching and discharges / splashes soap solution, foam soap or disinfectant.
  • Use
    Dispenser of Soap Solution for Hand Washing / Alcoholic Hand Sanitizer.
  • Power
    Uses Alkaline D Cell Batteries X 4 Pcs (Sold separately)
  • Amount Of Content
    1 unit
Part Number
41962
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,521.81

AUTOMATIC HAND STERILIZERS 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1