- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Hand Sanitizer, Pedal-Operated Dispenser HC-400
Specifications of 41807
-
- Product Model
- Hand Fingers Sterilizer
-
- Width x Depth x Height(mm)
- 315×412×1100
-
- Mass(g)
- 3000
-
- Body / Option
- Main Body
-
- Trusco Code
- 382-0882
-
- Features
- Can be set up anywhere as it is a pedal type which does not require a power source. Approximately 1.6 ml disinfectant is ejected when you step on the pedal.
-
- Accessories
- 1 L Cartridge Bottle (Solution Sold Separately)
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 10,345.84
|
HAND STERILIZERS
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Basic Specifications
-
- Product Model
- Hand Fingers Sterilizer
-
- Width x Depth x Height(mm)
- 315×412×1100
-
- Mass(g)
- 3000
-
- Body / Option
- Main Body
-
- Trusco Code
- 382-0882
-
- Features
- Can be set up anywhere as it is a pedal type which does not require a power source. Approximately 1.6 ml disinfectant is ejected when you step on the pedal.
-
- Accessories
- 1 L Cartridge Bottle (Solution Sold Separately)
-
- Amount Of Content
- 1 unit
Product Description
· Product Model: Hand Fingers Sterilizer
· Width Dimension x Depth Dimension x Height (mm): 315×412×1100
· Mass (g): 3000
· Main Body Option: Main Body
· Trusco Code: 382-0882
Specifications of 41807
-
- Product Model
- Hand Fingers Sterilizer
-
- Width x Depth x Height(mm)
- 315×412×1100
-
- Mass(g)
- 3000
-
- Body / Option
- Main Body
-
- Trusco Code
- 382-0882
-
- Features
- Can be set up anywhere as it is a pedal type which does not require a power source. Approximately 1.6 ml disinfectant is ejected when you step on the pedal.
-
- Accessories
- 1 L Cartridge Bottle (Solution Sold Separately)
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 10,345.84
|
HAND STERILIZERS
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?