1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ambler H (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Ambler H
  • Ambler H
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,910.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An ideal umbrella stand for offices and tenants.

Part Number
YA-09L-ID
YA-10L-ID
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth x Depth x Height (mm) No. of Umbrellas (Pieces) Trusco Code Mass
(g)
Amount Of Content

฿ 4,910.45

UMBRELLA STANDS 1 Piece(s) 10 Day(s) 577X257X49521500-072645001 unit

฿ 6,492.99

UMBRELLA STANDS 1 Piece(s) 12 Day(s) 795X332X49540500-073469001 unit

Loading...

  1. 1

Basic Information

Type Umbrella Stand Material Steel Features It is an ideal umbrella stand for offices and tenants.
Frame Material Steel Drip Tray Material Steel Amount Of Content 1 unit