1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Umbrella Stand (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Aluminum Umbrella Stand
  • Aluminum Umbrella Stand
  • Aluminum Umbrella Stand
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,109.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· As it is extruded aluminum, it is rust resistant and lightweight, making it easy to move as well.

Materials

●Frame: Aluminum Extrusion Material
●Water Saucer: ABS Resin
●Partition: ABS Resin
Part Number
TAK-9
TAK-18
TAK-27
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth x Depth x Height (mm) Number of umbrellas Trusco Code Mass
(g)
Amount Of Content

฿ 6,109.00

UMBRELLA STANDS 1 Piece(s) Same day 300X300X5009261-153821001 unit

฿ 7,534.00

UMBRELLA STANDS 1 Piece(s) 1 Day(s) 560X300X50018261-154629001 unit

฿ 8,982.00

UMBRELLA STANDS 1 Piece(s) 1 Day(s) 819X300X50027261-155439001 unit

Loading...

  1. 1

Basic Information

Type Umbrella Stand Material Other Features As it is extruded aluminum, it is rust resistant and lightweight, making it easy to move as well.
Frame Material Aluminum Extruded Material Water receiving pan material ABS Resin Partition material ABS Resin
Amount Of Content 1 unit