1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Umbrella Stand US-Z (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Umbrella Stand US-Z
  • Umbrella Stand US-Z
  • Umbrella Stand US-Z
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 8,956.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
·A folding umbrella can also be stored.
·Frame material: Stainless steel clad pipe
·Drip tray material: 100% recycled ABS resin
·Pocket material for folding umbrella: Recycled ABS resin

Part Number
US-Z-34P
US-Z-35PSALE
US-Z-36P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth x Depth x Height (mm) No. of Umbrellas (Pieces) Trusco Code Mass
(g)
Amount Of Content

฿ 8,956.97

UMBRELLA STANDS 1 Piece(s) 10 Day(s) 400X300X49512/2 (folding)303-618943001 unit

฿ 12,905.33

฿ 12,538.82

UMBRELLA STANDS 1 Piece(s) 12 Day(s) 750X300X49524/4 (Folding Type)303-619766001 unit

฿ 21,114.21

UMBRELLA STANDS 1 Piece(s) 12 Day(s) 1100X300X49536/6 (Folding Type)303-620190001 unit

Loading...

  1. 1

Basic Information

Type Umbrella Stand Material Stainless Features The storage of folding umbrellas is also possible.
Frame Material Stainless steel clad pipe Drip Tray Material Recycled 100% ABS Resin Collapsible Umbrella Pocket Material Recycled ABS Resin
Amount Of Content 1 unit