1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Working Chair (with Casters) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Working Chair (with Casters)
  • Working Chair (with Casters)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,908.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

A convenient working chair.
[Features]
· Convenient item that serves as a backrest, or an armrest when tired during light work.
· It can even be rotated from just the seat surface and backrest.
· The seat elevation function is a gas regulator type.
· With footstool.
[Applications]
· During light work

Part Number
TFDC-500-BK
TFDC-500-IV
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Details Trusco Code Amount Of Content

฿ 10,908.00

WORKING CHAIRS 1 Piece(s) 1 Day(s) Black276-93281 Leg

฿ 10,908.00

WORKING CHAIRS 1 Piece(s) 12 Day(s) Ivory276-93101 Leg

Loading...

  1. 1

Basic Information

Product Type Work chair Seat width x seat height(mm) 380×460~590 Specifications Assembly type
Caster With casters Color Other Assembly guide 15 Minutes per 1 Person
Mass(g) 9700 Comes with a seat elevation mechanism Gas Adjustment Type Leg Material Steel Pipe (Plating), Nylon Dual Wheel Caster
Amount Of Content 1 Leg