1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Chair with Casters TTL-215GC (Part Number)

WORKING CHAIRS

Work Chair with Casters TTL-215GC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,162.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[TTL-215GC] With Backrest
· Adopts low rebound urethane for the core and superior cushioning comfort, then has a layer of urethane to give durability and a voluminous feeling, as a work chair best suited for extended periods of work.
· The product is not easily soiled when used at work sites and cleaning is easy even when soiled, as anti-fouling leather is adopted as the upholstery fabric.
· Adopts a large seat surface to wrap generously around the body, reducing foot compression at the end of the seat even during extended periods of work.

Part Number
TTL-215GC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 10,162.07

WORKING CHAIRS 1 Piece(s) 1 Day(s) 1 Leg

Loading...

  1. 1

Basic Information

Product Type Work chair Seat width x seat height(mm) 400X410~520 Specifications Assembly type
Caster With casters Color Black Trusco Code 352-5929
Mass(g) 7800 Comes with a seat elevation mechanism Gas Adjustment Type Seat Material Low Rebound Urethane, Cold Care Molded Urethane
Leg Material Steel (Powder Coating Finish), Rubber Caster Back Material Urethane Amount Of Content 1 Leg

Please check the type/dimensions/specifications of the part TTL-215GC in the Work Chair with Casters TTL-215GC series.