1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Working Chair for Light Work (with Casters) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Working Chair for Light Work (with Casters)
  • Working Chair for Light Work (with Casters)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,003.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Working chair designed for use with extended periods of work.
[Features]
· In addition to making work easier, this product is equipped with casters and therefore has excellent mobility, storage, and usability.
· As the height of the seating surface of the chair is low, it can be used comfortably by anyone.
· Because of the thickness of the base, the structure will not lead to fatigue caused from long hours of work.
[Applications]
· For long hours of work.

Specification

●Coated Cloth:Vinyl Leather
●Color:Black
●Stackable

Materials

●Seat: Plywood/ Urethane Foam
●Leg: Φ 25.4mm Steel Pipe(powder coating), Rubber Caster
Part Number
TYZ255-24HK
TYZ255-33HK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSeat width x seat height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 3,003.00

WORKING CHAIRS 1 Piece(s) Same day 300X240279-028935001 Leg

฿ 3,061.00

WORKING CHAIRS 1 Piece(s) Same day 300X330279-027137001 Leg

Loading...

  1. 1

Basic Information

Product Type Work chair Specifications Finished product Caster With casters
Color Black Comes with a seat elevation mechanism NA Seat Material Plywood/ Urethane
Leg Material ø25.4 mm Steel Pipe (Silver Powder Coated), Rubber Casters Amount Of Content 1 Leg