1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stool (Plating Finished Leg Type) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Stool (Plating Finished Leg Type)
  • Stool (Plating Finished Leg Type)
  • Stool (Plating Finished Leg Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,069.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Plating finish gives legs a high-grade appearance.
· Stacking is possible.

Part Number
TM-24M-B
TM-24M-GN
TM-24M-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Trusco Code Amount Of Content

฿ 2,069.00

WORKING CHAIRS 1 Piece(s) 10 Day(s) Blue352-68611 Leg

฿ 2,069.00

WORKING CHAIRS 1 Piece(s) 10 Day(s) Green352-68521 Leg

฿ 2,069.00

WORKING CHAIRS 1 Piece(s) 12 Day(s) Red352-69091 Leg

Loading...

  1. 1

Basic Information

Product Type Work chair Seat width x seat height(mm) 320X445 Specifications Finished product
Caster Without Casters Chair Leg Cap Material Other Pipe Diameter(mm) 25.4
Mass(g) 2200 Comes with a seat elevation mechanism NA Seat Material Urethane Foam/Plywood
Leg Material Steel Pipe (Chrome plating finish) Amount Of Content 1 Leg