1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stool (Coated Leg Type) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Stool (Coated Leg Type)
  • Stool (Coated Leg Type)
  • Stool (Coated Leg Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 964.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A round chair that can be stacked and space saving storage is possible.
[Features]
· Stacking is possible.
· Upholstery fabric comes in 3 colors; green, red, and blue.
[Applications]
· For light work, or places where the number of users fluctuates such as break rooms.

Features

●Stacking is possible.

Specification

●Coated Cloth:Vinyl Leather
●Seat Width x Seat Height(mm):320 x 445

Materials

●Seat: Steel Plate/Urethane Foam
●Leg: Φ19.1mm Steel Pipe(powder coating)
Part Number
TC-19-B
TC-19-GN
TC-19-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Trusco Code Amount Of Content

฿ 964.00

WORKING CHAIRS 1 Piece(s) Same day Blue352-67211 Leg

฿ 964.00

WORKING CHAIRS 1 Piece(s) Same day Green352-68871 Leg

฿ 964.00

WORKING CHAIRS 1 Piece(s) 1 Day(s) Red352-68791 Leg

Loading...

  1. 1

Basic Information

Product Type Work chair Seat width x seat height(mm) 320X445 Specifications Finished product
Caster Without Casters Chair Leg Cap Material Other Pipe Diameter(mm) 19.1
Mass(g) 1800 Comes with a seat elevation mechanism NA Seat Material Urethane Foam/Steel
Leg Material Steel Pipe (Powder Coating) Amount Of Content 1 Leg