1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Chair (with Rotating Seat and Plated Legs) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Round Chair (with Rotating Seat and Plated Legs)
  • Round Chair (with Rotating Seat and Plated Legs)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,157.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The built-in bearings make it rotate smoothly when sat on.

Part Number
T-691C
T-691C-DGL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Trusco Code Amount Of Content

฿ 4,157.00

WORKING CHAIRS 1 Piece(s) 12 Day(s) Red503-64961 Leg

฿ 4,157.00

WORKING CHAIRS 1 Piece(s) 10 Day(s) Dark Gray334-28081 Leg

Loading...

  1. 1

Basic Information

Product Model Working Chair Seat Width x Seat Height(mm) 340X465 Specifications Assembly Model
Caster Without Caster Pipe Diameter(mm) 19.1 Mass(g) 3800
Seat up and down Lifting Feature NA Seat Surface Material SPCC, Hard Fiber Plate Leg Parts Material STKM-11A, polyethylene (PE); steel pipe (chrome plated)
Amount Of Content 1 Leg