1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Chair with Casters FTY (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Work Chair with Casters FTY
  • Work Chair with Casters FTY
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,257.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Allows efficient work with legs that have casters.

Part Number
FTY-10-BK
FTY-20-BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSeat Width x Seat Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 9,358.00

WORKING CHAIRS 1 Piece(s) 1 Day(s) 345X410~540323-402952001 Leg

฿ 8,257.00

WORKING CHAIRS 1 Piece(s) 10 Day(s) 440X441~571323-404558001 Leg

Loading...

  1. 1

Basic Information

Product Model Working Chair Specifications Assembly Model Caster With Caster
Color Black Seat up and down Lifting Feature Gas Adjustment Type Seat Surface Material Molded Plywood, Urethane Foam
Leg Parts Material Glass Fiber Filled Reinforced Nylon, Nylon Dual Wheel Casters Amount Of Content 1 Leg