(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Projector, Light Projector With Light Regulator

Projector, Light Projector With Light Regulator

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of RT-505A

  • Brightness(lm)
    5200
  • Type
    Other
  • Product Type
    Emitter
  • Power Consumption(W)
    500
  • Special Type
    Other
  • Outer Diameter(mm)
    200
  • Length(mm)
    380
  • Maximum Opening(mm)
    90
  • Power Supply(V)
    110
  • Cord Length(m)
    5
  • Trusco Code
    287-8950
  • Mass(g)
    2140
  • Voltage
    100V/110V
  • Replacement Ball
    Reflector Lamp Series
  • Electrical wire type
    VCT 0.75 mm2 x 2 Cores
  • Vise Maximum Opening
    90mm
  • Features
    The service life of the reflector lamp is extended by light control and power consumption is reduced to achieve energy conservation.
  • Amount Of Content
    1 unit
Part Number
RT-505A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,680.81

PROJECTORS 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Brightness(lm)
    5200
  • Type
    Other
  • Product Type
    Emitter
  • Power Consumption(W)
    500
  • Special Type
    Other
  • Outer Diameter(mm)
    200
  • Length(mm)
    380
  • Maximum Opening(mm)
    90
  • Power Supply(V)
    110
  • Cord Length(m)
    5
  • Trusco Code
    287-8950
  • Mass(g)
    2140
  • Voltage
    100V/110V
  • Replacement Ball
    Reflector Lamp Series
  • Electrical wire type
    VCT 0.75 mm2 x 2 Cores
  • Vise Maximum Opening
    90mm
  • Features
    The service life of the reflector lamp is extended by light control and power consumption is reduced to achieve energy conservation.
  • Amount Of Content
    1 unit

Product Description

[Features]
· The service life of the reflector lamp is extended by light control and power consumption is reduced to achieve energy conservation.
· Utility Model No. acquired.
[Applications]
· Lighting for indoor and outdoor construction as well as general floodlights.

Specifications of RT-505A

  • Brightness(lm)
    5200
  • Type
    Other
  • Product Type
    Emitter
  • Power Consumption(W)
    500
  • Special Type
    Other
  • Outer Diameter(mm)
    200
  • Length(mm)
    380
  • Maximum Opening(mm)
    90
  • Power Supply(V)
    110
  • Cord Length(m)
    5
  • Trusco Code
    287-8950
  • Mass(g)
    2140
  • Voltage
    100V/110V
  • Replacement Ball
    Reflector Lamp Series
  • Electrical wire type
    VCT 0.75 mm2 x 2 Cores
  • Vise Maximum Opening
    90mm
  • Features
    The service life of the reflector lamp is extended by light control and power consumption is reduced to achieve energy conservation.
  • Amount Of Content
    1 unit
Part Number
RT-505A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,680.81

PROJECTORS 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1