(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Projector, Instant Re-Lighting Type 150 W Metal Halide Light (ML-105KH)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ML-105KH SALE
MLCX-105KH
MLD-107KH
MLV-110KH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Cord Length
(m)
Trusco Code Mass
(g)
Plug shape Electrical wiring Specifications Inner capacity

฿ 23,348.72

฿ 22,835.05

PROJECTORS 1 Piece(s) 19 Day(s) Floor Stand Type 5 370-3738 4200 - Softon Cable VCT0.75 mm2 x 3-Core 1 unit

฿ 26,681.83

PROJECTORS 1 Piece(s) 12 Day(s) Tripod stand type 5 370-3746 8500 - Softon Cable VCT0.75 mm2 x 3-Core 1 unit

฿ 24,467.08

PROJECTORS 1 Piece(s) 14 Day(s) Drum Stand Series 7 370-3754 6500 - Softon Cable VCT2.0 mm2 x 3-Core 1 unit

฿ 20,876.25

PROJECTORS 1 Piece(s) 12 Day(s) Vise Mounting Type 10 360-8689 4400 For Both [[Three-Phase]]/[[Two-Phase]] Softon Cable VCT0.75 mm2 x 3-Core 1 unit

Basic Specifications

  • Brightness(lm)
    14500
  • Type
    Other
  • Product Type
    Emitter
  • Power Consumption(W)
    150
  • Special Type
    Other
  • Power Supply(V)
    100
  • Features
    Even if it turns off due to a temporary blackout or erroneous power interruption, it will be lit again in about 1 second.
  • Inner capacity
    1 unit

Product Description

Instantaneous re-lighting 150 W type metal halide light for outdoor use.
[Features]
· Even if it turns off due to a temporary blackout or erroneous power interruption, it lights up again in about one second.
· An instantly re-lighting type secure even for night work, etc.
· A compact body with integrated ballast. The main body is made from lightweight die-cast aluminum.
[Applications]
· For temporary lighting installation at various job sites.

Part Number
ML-105KH SALE
MLCX-105KH
MLD-107KH
MLV-110KH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Cord Length
(m)
Trusco Code Mass
(g)
Plug shape Electrical wiring Specifications Inner capacity

฿ 23,348.72

฿ 22,835.05

PROJECTORS 1 Piece(s) 19 Day(s) Floor Stand Type 5 370-3738 4200 - Softon Cable VCT0.75 mm2 x 3-Core 1 unit

฿ 26,681.83

PROJECTORS 1 Piece(s) 12 Day(s) Tripod stand type 5 370-3746 8500 - Softon Cable VCT0.75 mm2 x 3-Core 1 unit

฿ 24,467.08

PROJECTORS 1 Piece(s) 14 Day(s) Drum Stand Series 7 370-3754 6500 - Softon Cable VCT2.0 mm2 x 3-Core 1 unit

฿ 20,876.25

PROJECTORS 1 Piece(s) 12 Day(s) Vise Mounting Type 10 360-8689 4400 For Both [[Three-Phase]]/[[Two-Phase]] Softon Cable VCT0.75 mm2 x 3-Core 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1