(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Projector, Reflector Lamp Model RG Work Light For Outdoors (RG-305)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RG-200
RG-205K
RG-305
RG-305K
RG-505K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brightness
(lm)
Power Consumption
(W)
Cord Length
(m)
Trusco Code Mass
(g)
Inner capacity

฿ 1,815.36

PROJECTORS 1 Piece(s) 19 Day(s) 2300 200 0.3 370-4203 1040 1 unit

฿ 3,148.70

PROJECTORS 1 Piece(s) 14 Day(s) 2300 200 5 370-4211 1590 1 unit

฿ 2,983.14

PROJECTORS 1 Piece(s) 12 Day(s) 3500 300 5 370-4246 2020 1 unit

฿ 3,440.22

PROJECTORS 1 Piece(s) 14 Day(s) 3500 300 5 370-4254 2160 1 unit

฿ 4,390.86

PROJECTORS 1 Piece(s) 14 Day(s) 6300 500 5 370-4262 2220 1 unit

Basic Specifications

  • Type
    Other
  • Product Type
    Emitter
  • Special Type
    Other
  • Details Type
    RG Type
  • Power Supply(V)
    100
  • Electrical wiring Specifications
    Soft Cable VC t 0.75 mm2
  • Features
    This cooling rib has heat dissipation effects and a beautiful pleated appearance.
  • Inner capacity
    1 unit

Product Description

Incandescent work lamp for outdoor use.
[Features]
· A work lamp with vise.
· Double insulation structure not requiring grounding.
· This pleated cooling rib has high heat dissipation effects.
· Angle adjustable handle.
[Applications]
· For workplace illumination.

Part Number
RG-200
RG-205K
RG-305
RG-305K
RG-505K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brightness
(lm)
Power Consumption
(W)
Cord Length
(m)
Trusco Code Mass
(g)
Inner capacity

฿ 1,815.36

PROJECTORS 1 Piece(s) 19 Day(s) 2300 200 0.3 370-4203 1040 1 unit

฿ 3,148.70

PROJECTORS 1 Piece(s) 14 Day(s) 2300 200 5 370-4211 1590 1 unit

฿ 2,983.14

PROJECTORS 1 Piece(s) 12 Day(s) 3500 300 5 370-4246 2020 1 unit

฿ 3,440.22

PROJECTORS 1 Piece(s) 14 Day(s) 3500 300 5 370-4254 2160 1 unit

฿ 4,390.86

PROJECTORS 1 Piece(s) 14 Day(s) 6300 500 5 370-4262 2220 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1