(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Projector, Reflector Lamp Model RE Work Light For Outdoors

Projector, Reflector Lamp Model RE Work Light For Outdoors

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,408.59 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RE-200
RE-205
RE-205K
RE-210K
RE-300
RE-305
RE-305K
RE-310
RE-310K
RE-500
RE-505
RE-505K
RE-510
RE-510K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brightness
(lm)
Power Consumption
(W)
Cord Length
(m)
Trusco Code Mass
(g)
Inner capacity

฿ 1,408.59

PROJECTORS 1 Piece(s) 12 Day(s) 2300 200 0.3 106-1941 850 1 unit

฿ 1,655.58

PROJECTORS 1 Piece(s) 10 Day(s) 2300 200 5 370-4131 1320 1 unit

฿ 2,132.38

PROJECTORS 1 Piece(s) 14 Day(s) 2300 200 5 370-4149 1400 1 unit

฿ 2,520.84

PROJECTORS 1 Piece(s) 14 Day(s) 2300 200 10 370-4157 1940 1 unit

฿ 2,445.29

PROJECTORS 1 Piece(s) 12 Day(s) 3500 300 0.3 106-1950 1340 1 unit

฿ 2,114.30

PROJECTORS 1 Piece(s) 12 Day(s) 3500 300 5 106-1976 1810 1 unit

฿ 3,387.61

PROJECTORS 1 Piece(s) 12 Day(s) 3500 300 5 370-4165 1900 1 unit

฿ 2,431.50

PROJECTORS 1 Piece(s) 19 Day(s) 3500 300 10 106-1984 2300 1 unit

฿ 2,901.54

PROJECTORS 1 Piece(s) 10 Day(s) 3500 300 10 370-4173 2430 1 unit

฿ 2,590.18

PROJECTORS 1 Piece(s) 12 Day(s) 6300 500 0.3 106-1968 1400 1 unit

฿ 2,785.00

PROJECTORS 1 Piece(s) 19 Day(s) 6300 500 5 106-1992 1870 1 unit

฿ 3,691.98

PROJECTORS 1 Piece(s) 12 Day(s) 6300 500 5 370-4181 1950 1 unit

฿ 2,511.81

PROJECTORS 1 Piece(s) 12 Day(s) 6300 500 10 106-2310 2350 1 unit

฿ 4,154.92

PROJECTORS 1 Piece(s) 14 Day(s) 6300 500 10 370-4190 2490 1 unit

Basic Specifications

  • Type
    Other
  • Product Type
    Emitter
  • Special Type
    Other
  • Details Type
    RE Type
  • Power Supply(V)
    100
  • Electrical wiring Specifications
    VCT0.75mm2
  • Features
    This product has a 360 degree water drainage construction that does not leave water on the reflective panel.
  • Inner capacity
    1 unit

Product Description

Incandescent work lamp for outdoor use.
[Features]
· A work lamp with vise.
[Applications]
· For workplace illumination.

Part Number
RE-200
RE-205
RE-205K
RE-210K
RE-300
RE-305
RE-305K
RE-310
RE-310K
RE-500
RE-505
RE-505K
RE-510
RE-510K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brightness
(lm)
Power Consumption
(W)
Cord Length
(m)
Trusco Code Mass
(g)
Inner capacity

฿ 1,408.59

PROJECTORS 1 Piece(s) 12 Day(s) 2300 200 0.3 106-1941 850 1 unit

฿ 1,655.58

PROJECTORS 1 Piece(s) 10 Day(s) 2300 200 5 370-4131 1320 1 unit

฿ 2,132.38

PROJECTORS 1 Piece(s) 14 Day(s) 2300 200 5 370-4149 1400 1 unit

฿ 2,520.84

PROJECTORS 1 Piece(s) 14 Day(s) 2300 200 10 370-4157 1940 1 unit

฿ 2,445.29

PROJECTORS 1 Piece(s) 12 Day(s) 3500 300 0.3 106-1950 1340 1 unit

฿ 2,114.30

PROJECTORS 1 Piece(s) 12 Day(s) 3500 300 5 106-1976 1810 1 unit

฿ 3,387.61

PROJECTORS 1 Piece(s) 12 Day(s) 3500 300 5 370-4165 1900 1 unit

฿ 2,431.50

PROJECTORS 1 Piece(s) 19 Day(s) 3500 300 10 106-1984 2300 1 unit

฿ 2,901.54

PROJECTORS 1 Piece(s) 10 Day(s) 3500 300 10 370-4173 2430 1 unit

฿ 2,590.18

PROJECTORS 1 Piece(s) 12 Day(s) 6300 500 0.3 106-1968 1400 1 unit

฿ 2,785.00

PROJECTORS 1 Piece(s) 19 Day(s) 6300 500 5 106-1992 1870 1 unit

฿ 3,691.98

PROJECTORS 1 Piece(s) 12 Day(s) 6300 500 5 370-4181 1950 1 unit

฿ 2,511.81

PROJECTORS 1 Piece(s) 12 Day(s) 6300 500 10 106-2310 2350 1 unit

฿ 4,154.92

PROJECTORS 1 Piece(s) 14 Day(s) 6300 500 10 370-4190 2490 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1